Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home9S-9400: RIM A
Home9S-9400: RIM A
9S-9400: RIM A

Cat® Track Roller Rim Assembly Bolt-On, Double Flange, 221mm Wide, 45mm Tread Width

Brand: Cat

Product Images
9S-9400: RIM A
9S-9400: RIM A
Contact your dealer for replacement options.

Cat® Track Roller Rim Assembly Bolt-On, Double Flange, 221mm Wide, 45mm Tread Width

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9S-9400

Units of Measure

USMetric
Flange Thickness (in): 0.768
Flange Type: Double
Tread Diameter (in): 8.248
Outside Spread (mm): 182
Inner Flange Diameter (in): 8.976
Tread Diameter (mm): 209.5
Inner Flange Diameter (mm): 228
Material: Structural Steel,Alloy Steel
Flange Thickness (mm): 19.5
Thread Size (in): 0.015
Bore Diameter (mm): 114.28
Tread Width (in): 1.772
Outside Spread (in): 7.165
Thread Size (mm): 0.375
Width (mm): 221.0
Outer Flange Diameter (mm): 246.43
Tread Width (mm): 45
Bore Diameter (in): 4.499
Outer Flange Diameter (in): 9.702
Width (in): 8.701
View More
Compatible Models for part number 9S-9400

TRACK-TYPE TRACTOR

D6C D6D D6E D6D SR

HYDRAULIC CONTROL

143 141 140

TRACK LOADER

955K 955L

EXCAVATOR

225

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced