Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components9T-9040: Piston
HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components9T-9040: Piston
9T-9040: Piston

Cat® Piston (Hydraulic Cylinder)

Brand: Cat

Product Images
9T-9040: Piston
9T-9040: Piston
9T-9040: Piston
9T-9040: Piston
9T-9040: Piston

Cat® Piston (Hydraulic Cylinder)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9T-9040

Units of Measure

USMetric
Outside Diameter (mm): 88.4
Material Description: Steel
Height (mm): 50.0
Material: Carbon Steel,Oil Fluid,Microalloy Steel,Low Alloy Steel
Inside Diameter (mm): 32.0
Inside Diameter (in): 1.25
Height (in): 1.97
Outside Diameter (in): 3.48
View More
Compatible Models for part number 9T-9040

WHEEL SKIDDER

545

ARTICULATED TRUCK

D250E II D300E II

WHEEL TRACTOR

613C II

WAGON

613C II

INTEGRATED TOOLCARRIER

IT14B IT12B

WHEEL TRACTOR-SCRAPER

613G

WHEEL SCRAPER

613C II 613C

BACKHOE LOADER

438C 426C 436C 416C 428C

MOTOR GRADER

12H NA 12H 12G 12M 12K 120H 120G 163H 14M-3 14M3 135H NA 12H ES 14H NA 120H ES 160 12M 3 12M 2 120 14 140M 160K 120M 140K 160H 163H NA 120K 160G 140H 140G 160M 2 160M 3 120H NA 160M 140M 3 AWD 14L 140H NA 150 14M 130G 12M 3 AWD 140K 2 160M 3 AWD 140M 3 140M 2 140H ES 140 143H 135H 160H NA 160H ES 14H 120K 2 14G 120M 2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced