Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainBrakes & ComponentsOther Brake Components9V-2434: Brake Control Valve Treadle
HomeDrivetrainBrakes & ComponentsOther Brake Components9V-2434: Brake Control Valve Treadle
9V-2434: Brake Control Valve Treadle

Cat® Brake Control Valve Treadle provides precise foot-operated braking ensuring safety and control

Brand: Cat

Product Images
9V-2434: Brake Control Valve Treadle
9V-2434: Brake Control Valve Treadle
9V-2434: Brake Control Valve Treadle
9V-2434: Brake Control Valve Treadle
9V-2434: Brake Control Valve Treadle

Cat® Brake Control Valve Treadle provides precise foot-operated braking ensuring safety and control

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9V-2434

Units of Measure

USMetric
Length (mm): 260.6
Length (in): 10.25
Material: Alloy Mixed: Metal
View More
Compatible Models for part number 9V-2434

SOIL STABILIZER

SS-250B

ROAD RECLAIMER

RR-250B

INTEGRATED TOOLCARRIER

IT18B IT28B

RECLAIMER MIXER

RM-250C

SOIL COMPACTOR

815B 825C

WHEEL DOZER

814B 824C

BULLDOZER

824S 825

LANDFILL COMPACTOR

816B 826C

WHEEL LOADER

950B/950E 936 916 966F II 936E 926E 966D 936F 966F 966E G936 950B 926 950E 960F 950F 980C 980F 970F 980F II 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced