Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsCircuit Breakers & Fuses9W-1442: 10 Ampere Fuse
HomeElectrical & ElectronicsBasic ComponentsCircuit Breakers & Fuses9W-1442: 10 Ampere Fuse
9W-1442: 10 Ampere Fuse

Cat® 19.3 mm Long 10 Ampere Fuse for circuit breaker panel

Brand: Cat

Product Images
9W-1442: 10 Ampere Fuse
9W-1442: 10 Ampere Fuse
9W-1442: 10 Ampere Fuse
9W-1442: 10 Ampere Fuse
9W-1442: 10 Ampere Fuse

Cat® 19.3 mm Long 10 Ampere Fuse for circuit breaker panel

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9W-1442

Units of Measure

USMetric
Width (mm): 18.7
Height (mm): 5.1
Length (in): 0.76
Material: Nylon, 6, 6/12, 6/6 Plastic
Width (in): 0.74
Length (mm): 19.3
Height (in): 0.2
View More
Compatible Models for part number 9W-1442

INTEGRATED TOOLCARRIER

IT62H IT24F IT14F IT28F IT62G II IT18F IT38G II

WHEEL TRACTOR-SCRAPER

613G

WHEEL HARVESTER

550B 560B 570B 580B 550 570 580

SITE PREP TRACTOR

586C 2864C

MOTOR GRADER

120H 120G 120M 120K 120 GC 135H 163H 140M 140K 140H 140G 140K 2 143H 140 GC 135H NA 163H NA 120H NA 140H ES 160H ES 12H NA 16M 120H ES 16H 16G 140H NA 14M 14H 14G 12H 12G 12M 12K 160K 160H 160M 16H NA 160H NA 12H ES 14H NA 120K 2

WHEEL SKIDDER

535C 535B 545C 525C 525B 525 515 545

TRACK-TYPE TRACTOR

D6R III D6R II D3C III D7R SERIES D5N D6R D6T D6N D5 D10R D10T D11N D11R D11T D7R XR D6H XL D7R LGP D6R XL D4C III D5C III D7R D8T D8R D6R STD D9T D9R D8R II D7R II

KNUCKLEBOOM LOADER

539

MINI HYD EXCAVATOR

303.5 303ECR 302.5 301.8 307C 307B 301.6 301.5 308C 303E CR 305.5 CR 308E2 CR 304 305 303 307-A 304.5 305 CR

TRACK FELLER BUNCHER

2390 2391 1190 2290 2590 1390 2491 TK711 TK732 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 522 521 1190T 1090 521B 532 522B 541 1290T 551 552

PIPELAYER

572R II 587T 561N PL83 PL87 583T

MINING EXCAVATOR

5110B

FRONT SHOVEL

5080 5090B

WATER FORDING TRACTOR

D7R II

EXCAVATOR

330 L 345B II 320-A L 325B L 320-A S 320-A N 312B 375-A L 325-A 322B LN 314D CR 311B 311C 322N 322-A LN 312-A 322B 330B LN 345B 321B 312B L 307 311-A 330-A L 330 LN 315B 350-A L 314C 322-A 325B 350 L 313B 322B L 345B L 330-A L 314D LCR 317-A 325-A L 322 L 317-A N 385B 320N 313F GC 315-A 320B 320B FM LL 320B S 320B N 320B L 345B II MH 315B FM L 330B 320 L 365B L 320B U 365B 325-A FM L 312F GC 318B N 325 LN 350-A 330B L 325B LN 315-A L 325 L 320B LU 320B LL 317B L 307-A 322-A L 322-A N 325-A LN 322 LN 318B 320-A 311F LRR 330-A 317B LN 317 N 315B L 313F LGC 375-A 330-A LN 365B II

ENGINE - GENERATOR SET

C1.5DE13.5

VIBRATORY COMPACTOR

CS-431C CP-533C CS-323C CS-433C CS-531C CP-433C CP-323C CS-533C CP-563C CB-534C CB-634C CB-224D CB-334E CB-334D CB-225D CB-335E CB-335D CB-214D CS-583C CS-573C CS-563C

MULTI TERRAIN LOADER

297D2 XHP 297D2

COMPACT TRACK LOADER

299D2 299D2 XHP 299D XHP

GENERATOR SET

C1.1DE9.5 C2.2DE18E3 C4.4 C2.2 XQP200 C2.2 GEN S C1.1 C1.5

WHEEL TRACTOR

631G 623G 623F 621F 657G 621G 627G 627F 637G

TRACK LOADER

933C 939C 973C 963C 963K 953C 953K

SOIL COMPACTOR

825H 825G II

EJECTOR TRUCK

740 730

BACKHOE LOADER

420F2 432F2 430F2 427F2 426B 438B 416F2 416 428F2 426 428 436B 446B 415F2 438 436 444F2 446 440 450 422F2 428B 416B 434F2

WHEEL DOZER

844H 834K 824H 824G II

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310

LANDFILL COMPACTOR

826G II 836K 826H

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

972H 972K 988GC 962H 986H 950H 950K 986K 962K 988K 966H 966K 924F 962G II 928F 918F 986 950G II 980G II 988K XE 980K HLG 966K XE 990H 972G II 972M XE 938G II 980H 980K 994F 994D 966G II

TELEHANDLER

TH314D TL1055D TH357D TL943D TH3510 TH3510D TL642 TL642D TL943 TH357 TL1055 TH408D TL1255 TH408 TH306D TH414C TL1255D TH514D TH417D TH417C

FORWARDER

574B 554 564 584 574 584HD

CHALLENGER

55 65 75 65C 65B 65D 75D 75C 85C 85D 35 45 70C

ARTICULATED TRUCK

725 740 730 735 OEM 735

SKID STEER LOADER

272D2 XHP 272D XHP 272D2

WHEELED EXCAVATOR

W330B W345B II M325B

INDUSTRIAL LOADER

415F2 IL

OFF-HIGHWAY TRUCK

D10R

WHEEL FELLER BUNCHER

573C 563C 553C 2570C 2470C 2670C

TRUCK

775F 789C 789D 777D 777F 793D 773E 773F 785C 785D 772 770

QUARRY TRUCK

777E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced