Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches9W-2150: Switch Assembly-Start
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches9W-2150: Switch Assembly-Start
9W-2150: Switch Assembly-Start

Cat® Switch Assembly-Start

Brand: Cat

Product Images
9W-2150: Switch Assembly-Start
9W-2150: Switch Assembly-Start
9W-2150: Switch Assembly-Start
9W-2150: Switch Assembly-Start
9W-2150: Switch Assembly-Start

Cat® Switch Assembly-Start

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9W-2150

Units of Measure

USMetric
Length (mm): 53.73
Hex Size (mm): 25.4
Length (in): 2.11
Hex Size (in): 1.0
View More
Compatible Models for part number 9W-2150

TRACK-TYPE TRACTOR

D4C III D6G SR D6D SR D5C III D4E D4E SR D6F SR D6E SR D6D D6H D3C III

MINI HYD EXCAVATOR

307-A

MINING EXCAVATOR

5230B 5130 5230 5130B

TRACK LOADER

939 933

LOGGER

227

FRONT SHOVEL

5080 235C

EXCAVATOR

330-A 229 307 330 L 311-A 317 N 320N 330-A L 325-A LN 219D 320-A L 325-A FM L 317-A 315-A 320-A S 330-A L 231D 215C 320-A N 215D 235B 235C 235D 375-A L 330 LN 325-A 315-A L 325 L 375-A 322N 330-A LN 325 LN 322-A LN 312-A 245 350-A 325-A L 350-A L 229D 322 LN 245D 225B 225D 245B 320-A 322-A 219 320 L 322 L 317-A N 307-A 350 L 322-A L 322-A N

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced