Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic Components9W-2275: 120 Ohm Metal Film Resistor
HomeElectrical & ElectronicsBasic Components9W-2275: 120 Ohm Metal Film Resistor
9W-2275: 120 Ohm Metal Film Resistor

Cat® 120 ohm Metal Film Resistor used in Electrical Applications

Brand: Cat

Product Images
9W-2275: 120 Ohm Metal Film Resistor
9W-2275: 120 Ohm Metal Film Resistor

Cat® 120 ohm Metal Film Resistor used in Electrical Applications

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9W-2275
Material: PVC Plastic
View More
Compatible Models for part number 9W-2275

GEN SET ENGINE

DE1100 C15 GEN SE DE800S C13GENSET

GENERATOR

XQP500

GENERATOR SET

C18 GEN SET C18 GEN SE XQ425 XQP115 C6.6 DG50 DE1400 D1250 C7.1 GEN DG125 DG400 C2.2DE18E3 C15 GEN SE DE1000S C2.2 D550GC DG40 C13GENSET DG45 C9 GEN SET D350GC 3412 DG30 D20 DG35 DG500 DG100 D25 C7.1 C3.3 DG20 XQP300 C3.3DE50E0 C3.3DE50E2 C18 I6 D30 D1000 DE1250 DG25 C7.1DE150E0 D400GC D600 GC 3516 C18 C15 3512 C13 C32 GENSET DG350 3512B C4.4DE110E XQP310 C15 I6 C9 XQP60 DG200 3412C C4.4 XQP150 DG80 XQP200 C32 D450GC C1.1DE9.5 DG175 DG450 C7.1DE200E C4.4DE55E2 C32B C9.3 DE1500 DG70 D250GC 3406C C1.1 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C1.5 D300GC C3.3DE33E3 DE1250S DG60 XQP20 C3.3DE33E0 3516C 3516B XQP30 XQP100 C4.4DE110E2 DG150 G3412 3516E D800 D500GC

INDUSTRIAL ENGINE

DG60

ENGINE - GENERATOR SET

C3.3DE50E0 C7.1DE200E C1.5DE13.5

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced