Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeDrivetrainTransmissions & ComponentsOther Transmission Components9W-3898: 28 Teeth Planet Gear
Home
DrivetrainTransmissions & ComponentsOther Transmission Components
9W-3898: 28 Teeth Planet Gear
9W-3898: 28 Teeth Planet Gear

Cat® 28 Teeth Planet Gear for planetary transmission

Brand: Cat

Product Images
9W-3898: 28 Teeth Planet Gear
9W-3898: 28 Teeth Planet Gear
9W-3898: 28 Teeth Planet Gear
9W-3898: 28 Teeth Planet Gear
9W-3898: 28 Teeth Planet Gear

Cat® 28 Teeth Planet Gear for planetary transmission

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9W-3898
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9W-3898

Units of Measure

USMetric
Material Description: Steel
Number of Teeth: 28
Outside Diameter (mm): 99.05
Inside Diameter (mm): 66.274
Height (mm): 38.23
Outside Diameter (in): 3.899
Inside Diameter (in): 2.609
Height (in): 1.505
Material: Low Alloy Steel
View More
Compatible Models for part number 9W-3898

CHALLENGER

65C 65B 65E 85C 65D 85E 85D 70C 65 75D 75C 75E 95E 75

SOIL COMPACTOR

825 825G II 825H 825G 825K 825C

WHEEL DOZER

824G II 824 824H 824G 824C 824K

BULLDOZER

824S 825

LANDFILL COMPACTOR

826C 826G 826H 826K 826 826G II

WHEEL LOADER

980K HLG 980G II 988B 988G 988H 988F 988K 980C 980F 980H 980G 980L 980K 980M 988F II 986 980 982 988GC 986H 988 986K 982M 980F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert