Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes9W-6484: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
9W-6484: Track Shoe
9W-6484: Track Shoe

Cat® Track Shoe Triple Grouser, 915mm Wide, Regular Joint

Brand: Cat

Product Images
9W-6484: Track Shoe
9W-6484: Track Shoe
9W-6484: Track Shoe
9W-6484: Track Shoe
9W-6484: Track Shoe

Cat® Track Shoe Triple Grouser, 915mm Wide, Regular Joint

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9W-6484
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9W-6484

Units of Measure

USMetric
Shoe Width (mm): 915.0
Track Pitch (mm): 215.9
Bolt Size (in): 7/8
Material: Carbon Steel,Boron Steel
Track Pitch (in): 8.5
Plate Thickness (mm): 15.5
UC System: HD
ARM: No
Joint Type: Regular
Shoe Bolt Hole Spacing B (mm): 146.05
Shoe Bolt Hole Spacing C (mm): 184.15
Shoe Width (in): 36.024
Plate Thickness (in): 0.61
Shoe Bolt Hole Spacing A (mm): 76.2
Track Bolt Thread: M22
Shoe Section 1E Spec: 1E2770
Number of Grousers: Triple
Bolt Hole Diameter (in): 0.914
Clipped: No
Shoe Type: Not Applicable
Bolt Hole Diameter (mm): 23.22
View More
Compatible Models for part number 9W-6484

FRONT SHOVEL

235C

EXCAVATOR

235B 235C 235D

View More
Related parts
150-4766: Track Shoe
150-4766: Track Shoe

Cat® Track Shoe Triple Grouser, 750mm Wide, Regular Joint, Slotted Hole

Check Price
527-5718: Track Shoe
527-5718: Track Shoe

Cat® Track Shoe Triple Grouser, 900mm Wide, Regular Joint, Slotted Hole

Check Price
150-4766
150-4766: Track Shoe
Check Price
527-5718
527-5718: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert