Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins9W-7007: 63.42mm OD Linkage Pin With 3/4-10 Thread
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins9W-7007: 63.42mm OD Linkage Pin With 3/4-10 Thread
9W-7007: 63.42mm OD Linkage Pin With 3/4-10 Thread

Cat® 177mm Long Radiator Guard Linkage Pin secures and attaches the radiator guard to the chassis, providing protection and support to the radiator

Brand: Cat

Product Images
9W-7007: 63.42mm OD Linkage Pin With 3/4-10 Thread
9W-7007: 63.42mm OD Linkage Pin With 3/4-10 Thread

Cat® 177mm Long Radiator Guard Linkage Pin secures and attaches the radiator guard to the chassis, providing protection and support to the radiator

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9W-7007

Units of Measure

USMetric
Material: Steel,Alloy Chromium,Carbon Steel
Pin Type: Straight Pin
Plating: Hard Chrome Plated
Pin Diameter (mm): 63.0
Pin Diameter (in): 2.48
Length (mm): 177.0
Length (in): 6.97
Removal Aid / Feature: Puller Hole
View More
Compatible Models for part number 9W-7007

TRACK-TYPE TRACTOR

D10N D10R

RIPPER

10

BULLDOZER

10SU 10U

WINCH

59 59N 58L 59L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced