Select Store
For pricing & availability
Add Equipment
Select Store
Add Equipment
Sign in
Cat® Insulation Bulk Sleeve provides reliable insulation and protection for engine wiring, ensuring safe and efficient electrical performance
Brand: Cat
Cat® Insulation Bulk Sleeve provides reliable insulation and protection for engine wiring, ensuring safe and efficient electrical performance
Brand: Cat
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Description:
Cat insulation sleeves organize and protect wiring, cables, tubing and hoses.
Attributes:
• Bulk unit of measure: CM
• Braided fiberglass
• Yellow acrylic coating
• Resistant to engine fluids and solvents
Application:
Cat sleeve insulations are used for wiring or wiring harnesses. Consult your owner's manual or contact your local Cat dealer for more information.
Units of Measure
INTEGRATED TOOLCARRIER
IT12B IT14G IT62G IT62H IT14G2 IT24F IT28G IT28F IT18F IT38H IT38G IT38F
WHEEL HARVESTER
550B 550 570 580 560B
POWER PACK
C18
GEN SET-MILITARY
3608
ROTARY DRILL
MD6310 MD6250 MD6200 MD6540C MD6380
MINI HYD EXCAVATOR
305.5 307-A 307D 307B 308E 308D 308E2 CR 306
TRACK FELLER BUNCHER
1190 2491 2590 TK711 511 522 521 1190T 532 541 551 552 2290 1390 TK732 TK1051 TK722 TK721 TK752 TK751 TK741 1290T 2390 2391 1090
EXCAVATOR
349D L 324D 320D3 GC 320D2 320D3 336D2 L 323F 312-A 322B 322C 324E LN 548 325D L 558 374D L 323F OEM 330C FM 326F 538 325B 336E L 325C 325D 336E H 325F 329D LN M325D MH 318D2 L 324E L 312E L 345D L 320B 320D 320E 314E LCR 323F L 365C 365B 349F LXE 318B N 320D FM RR 336D LN 320E L 325D FM 330C L 320D FM 312D2 GC 349D2 L 318F L 329D 330-A 330C LN 325D MH 320D2 L 330C MH 345C MH 326F LN 336D 336E 336F 336F XE 325C L 330B LN M325C 326F L 336D L 312D2 L 350-A L 324D L 320E RR 312D L 322B L 324D FM LL 323F LN 374F 345C L 323D3 323E L 336F LN 320E LN 330F 330B 330C 330D 390F L 365B L M325D L MH 316 GC 323F SA 340D2 L 325C FM 330B L 319D L 330F LN 318E L 328D LCR 340F L LRE 325F LCR 340D L 330F L 329F L 385C L MH 315F LCR M312 M315 M318 M320 345B II 325B L 375-A L 315D L 374F L 385C FS 345B 345C 345D 307 349F L 385C L 336F L XE 312C L 323E LN 314E CR 349D 349E 349F 340F 345B L 330-A L 336F LN XE 313F L 385B 385C 365C L 323E SA 345B II MH 325D FM LL 390D 390F 336E LNH 350-A 349E L VG 325B LN 349D2 336D2 568 FM 320B LL 313D2 LGP 324D FM 324 329E L 365B II 324D LN 311D LRR 316F L 312E 312F 312B 312C 312D 322B LN 326D L 311B 349E L 352F XE VG 330D FM 312B L 320D2 GC 316F 352F-VG 365C L MH 315C 313F 312D2 352F 320E LRR 336F L 336D2 GC 314F CR 336F LNXE 329E LN 320B FM LL 320B S 320B N 320B L 336E LN 336E LH 313D2 GC 390D L 319D LN 313D2 330D L 330D MH 329D L 330D LN 320C FM 568 FM LL 318F 318B 345D L VG 315B L 321D LCR 375-A 316E L 322C FM
ROTARY MIXER
RM800 RM500B
MARINE POWERTRAIN
C12
PETROLEUM TRANSMISSION
TH55-E70 CX48-P2300 TH48-E80 TH48-E70 TH35-E81 TH31-E61 CX31-P600-C18I TH55FT-E90 CX48 CX38-P892 TH53-E60
PETROLEUM ENGINE
3508C 3508B C9 C7 C175-16 3516 3512 C15 C13 C18 C11 C27 C32 3516C 3516B C280-12 3512E 3512C 3512B
SOIL COMPACTOR
CS12 GC 825H 825G 825K CP11 CP12 CP13 CP14 CP16 CS11 GC 825 815 CP12 GC 815K 815B 815F CS11 CS12 CS13 CS14 CS16 CS19 CS10 GC CP13 GC CS13 GC 825G II
BACKHOE LOADER
416E 416C 416D 426C 424D 420D 420E 420F 428D 428C 430D 430E 430F 438C 438D 436C 434E 432E 432F 432D 442D 442E 446D 446B 444E
PETROLEUM GEN SET
G3306B C27 C15 C18 C32 3512B 3512C
WHEEL LOADER
988 XE 986H 986K 980XE 988G 988H 988F 988K 950GC 814K 988F II 972 XE 980 XE 980K HLG 924GZ 990K 990H 972M XE 938G II 993K 992D 992C 992G 992K 972XE 994F 994D 994K 994H 988GC 950G 950F 950H 950K 950M 950L 918F 966XE 966F II 962M Z 950M Z 972G II 966M XE 982XE 960F 966 XE 962H 962G 962L 962K 962M 966D 966F 966E 966H 966G 966L 966K 966M 924F 924G 924K 928F 926M 962 928G 966 972 986 980 982 950G II 988 995 994 990 993 992 980G II 988K XE 950 982 XE 950 GC 970F 966G II 972G 972H 972K 972M 972L 930K 930M 936F 938G 938F 938H 938K 990 II 938M 980F II 966K XE 980C 980F 980H 980G 980K 980M 982M 950F II
FORWARDER
554 564 574B
INDUSTRIAL TRACTOR
HA771 HA871 TK381 TK371
ARTICULATED TRUCK
D300E II D400E 725 740 745 730 735 725C 730C2 D350E D300E D250E D400E II 725C2 740 GC 730C 735C 735B 735 OEM D250E II D350E II 740C 740B 745C
WHEELED EXCAVATOR
M320F W345C MH M318F M312 M330D M325C MH M323F M322F W345B II M325B
PNEUMATIC COMPACTOR
PS-200B CW-16 CW34 PS-360B PF-290B CW-34
ENGINE - INDUSTRIAL
LD700E 3512B 3516B 3561B 3406B 3406C
INDUSTRIAL ENGINE
3126B 3304 3306 C-12 C-15 C-10 C-16 3306B G3520H 3304B C32 C27 C18 C9.3 3508B 3516B 3516C 3512E 3512B 3512C C9.3B D333C 3196 C-9 C11 C13 C15 D330C 3126 3116 3512 3516 3508 G3520 C7 C9 C32B DG60 3412E 3412C 3456 3176C 3176B C175-16 3412 3406E 3406B 3406C 3408E 3408B 3408C
QUARRY TRUCK
777E 775D 775B 773E 771D 771C 772G 770G
WHEEL SCRAPER
627G 627F 637K 637G 657E 613C
SPRAY AR
CAT WDS
GAS ENGINE
G3304 G3306 G3512H G3512E G3412 G3516E G3408 G3406 G3516C G3306B G3520B CG137-12 G3612 G3616 G3608 G3408C G3408B G3520 G3512 G3516 G3508
TRACTOR
768C 772B 776D 776C 784C 784B
PUMPER
SPS342 SPS343 SCT673 SBF214 SPF343 SPF743 SPF343C SPT343 SPT342 SUF557
PETROLEUM POWERTRAIN
CX31
POWER MODULE
3516B 3516C OEM POWER TR43-C18L PP3516 XQG135 XQC1200 XQC1600 PM3456 PM3412 PMG3516 XQ2280 C32 C18 TR43 PM3508 PM3516 PM3512 TR43-E44
FELLING HEAD
HFW221 HFW222 HFW232 SH-58 SC-57 HF201B SS-56 HF221 HF201 SH-56B
SHOVEL LOGGER
345C
TRANSMISSION-ONHIGHWAY
CX35
SITE PREP TRACTOR
586C 2864C
OFF HIGHWAY TRUCK
777G 777E 794 AC 773GC 798 AC 785D 3508B 796 AC 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798
LOAD, HAUL, DUMP
R1700K
MOTOR GRADER
135H 120M 2 140M 3 140M 2 12M 3 AWD 16H NA 120H 24 16 14 18 120M 120K 163H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16M3 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160M 140M 3 AWD 14M-3 12H ES 140M 140K 140H 143H 18M3 160H ES 16M 160 16H 14L 150 14M 140 14H 12H 12M 12K 14M3 120 160H NA 120K 2
OEM SOLUTIONS
TR35E44-C9.3BL 3412C
HYDRAULIC SHOVEL
6015 6030 6020B 6060 6030 T4 6015B
KNUCKLEBOOM LOADER
559D 2384D 579D 2484D
MARINE ENGINE
3196 C4.4 3126 3116 3516 3512 C18 MARINE 3508 C18 C12 C15 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 3512B 3126B C12 MARINE 3208 C9.3 3616 3612 3306B 3304B 3176C 3176B 3304 3306 C9 C7 C-12 3408B 3408C 3406B 3406C 3406E C30 C32 3412 3408 3508C 3508B C175-16 3412C 3412E 3412D C280-6 C280-8
EXPANDED MINING PRODUCTS
LD350
LOG LOADR FORST MACH
558
FRONT SHOVEL
385C 5080 5090B
ENGINE - GENERATOR SET
3508B C7.1DE200E C3.3DE50E0 C1.5DE13.5
PETROLEUM PACKAGE
3508 TH31-E61 CX35-C18I TH35-E81 CX31-P600 TH48-E80 TH48-E70 CX35-P800 TH48 TH55 CX31-C11I CX31-C9I CX31-C15I TH31-C9P TH31-C9I CX31-C13I C18 TH35-C11I CX31-C18I TH35-C13I
RECLAIMER MIXER
RM800 RM500B RM-500 RM-250C RM-350B RM-350 RM-300
ENGINE
C175-16 C175-20 3512E 3512B 3512C G3516C G3516H 3516C 3516E C15 C18 3508PETROL C32B C32B INDUSTRIAL G3412C G3412 G3408C G3406 G3408 3516PETROLEUM C13B G3520 G3520H 3512PETROL C27 INDUSTRIAL
LOCOMOTIVE ENGINE
3516 3512 C18 3516C 3516B 3612 3512E 3512C 3512B C175-16 C175-20 C32 C27 3508 C32B 3508C 3508B
COLD PLANER
PM620 PM622 PR-1000 PR-450C PM-465 PM820 PM825 PM822 PM-565B PM-201 PR-1000C PM-565
GEN SET ENGINE
3516B 3512B 3456 3412 3126B 3408 DE1100 G3520 G3508 G3516 G3512 3508B 3116 3114 3508 3512 3516 3406C 3406E 3406B 3408B 3408C 3608 3606 G3412C C13GENSET 3208 3412C 3616 DE800S 3304B 3306B POWER SYS G3516C G3516B C15 GEN SE 3306 3304 C-12 C280-16
TRANSMISSION
OEMPG115 CX38-P892 TA22 TR35 CX31 OEMTCPLUS
ROTARY/TRACK DRILLS
MD5150C
RIPPER
11 10 6 9 8
WHEEL FELLER BUNCHER
573D 2670D TK370 TK380 HA870 2570D HA770 563D 543 533
POWERTRAIN
TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B
TRACK-TYPE LOADER
973
GENERATOR
SR500 XQP500 SR4 SR5 SR4B SR4BHV
TRUCK ENGINE
3126B 3114 3116 3126 3176 3406E 3406C 3406B 3176B G3306 C-10 C-12 C9 C-9 C13 C15
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651
TRACK SKIDDER
527 D5HTSK II D4HTSK III
WHEEL SKIDDER
545C 525 515 545 535C 535B 525C 525B
ASPHALT COMPACTOR
CB8 CB7 CB16 CB15 CB13 CB10
WATER FORDING TRACTOR
D7R II
WHEEL TRACTOR
623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 627G 627H 627E 627F 631K 615C II 631D 631E 631G 621K OEM 613C II 633D 639D 637G 637D 637E 637K 633E II 651B 651E 611 651 657E 657B 657G
HEX BASED SPL SOLUTION
352F OEM 330F OEM
HYDRAULIC CONTROL
48
VEHICULAR ENGINE
3516 3512
TRACK LOADER
933C 939C 973C 973D 973K BS3GII 963D 963C 963K 953B 953C 953D 953K 939 933
WHEEL DOZER
834G 834H 834K 834 844 854 824H 824G 824K 814 824 854G 854K 814K 814F 844H 844K 824G II
LANDFILL COMPACTOR
836 826 826G II 816F II 816 816K 816F 826G 826H 826K 836H 836G 836K
AG TRANSMISSION
TA19-M4WD TA19-M2WD TA22-M4WD
COMPACT WHEEL LOADER
920K 914 903 902 902C2 920 910G 910F 910E 910K 903C2 914K 914G 904H 903D 904B 914G2
TELEHANDLER
TH330B TH460B TH82 TH83 TH560B TH340B TH220B TH355B TH350B TH360B TH62 TH63 TH580B
SOIL STABILIZER
SS-250B SS-250
UTILITY COMPACTOR
CB4.4 CB4.0 CB2.7 CB2.5 CB2.9 CC2.6
ASPHALT SCREED
8-16B 10-20B AS2251 AS2301
LOGGER
322C
BULLDOZER
8SU 10SU 11U 10U 9SU 6SU D8T 11SU 8S 8U 9U 6A 8A
UNDERGROUND ART TRUCK
AE40 AD60 AD30 AD45 AD40 AD55B AE40 II
LOAD HAUL DUMP
R1700 II R1300 R1300G II R1700 XE R1600G R1600 R2900 R1700G R3000H R2900G R1700 R1300G
REMAN ENGINE
3516B 3406E
MATERIAL HANDLER
MH3022 MH3024 MH3037 MH3049 MH3059 M325D MH MH3295 M325D L MH
WINCH
59 58 57H 56H 59N 59L 58L
ROTARY CUTTER
RC7 RC20
TRACK-TYPE TRACTOR
D6G2 LGP D10 D11 D3C III D3G D4G D5M D5N D5H D5G D6D D6R D6T D6M D6N D6K D6E D6H D7E D6N LGP D6T LGP D8 XE D6T XW D6T XL D5C III D5R XL D7R D7G D7H D8T D8R D8L D8N D9T D9R D9L D9N D6T XW PAT D5K XL D4K XL D9 GC D7R SERIES D10N D10R D10T D11N D11R D11T D6H XL D6H XR D6T LGPPAT D6K LGP D6T XL PAT D7R II D3K LGP D5R LGP D6R II D6N XL D6G SR D6 XE D6GC D4C III D6K XL D6G2 XL D7E LGP D5K LGP D6R III D6XE 30/30 D6F SR D3K XL D9 D6 D8 D4K LGP D5H XL D7G2 D10T2 D8R II DEUCE
ASPHALT PAVER
AP1055 AP655 BG-240C PE636 AP600 AP500F AP-1000B AP-1000E AP-1000D AP-1000F BG-2255C BG-230D AP500 AP-800D AP-800C AP555F AP600F BG1055E BG-225C AP555 BG500E BG555E AP-900B AP400 BG-260D BG-260C AP655F BG1000E AP-500E BG-2455D BG-2455C AP-555E BG-230 BG600D AP455 AP-1050B AP-600D AP-655C AP-655D AP-650B AP-1055B AP-1055F AP-1055D AP-1055E BG655D BG-245C AP1000
MARINE AUXILIARY
C32 3508B 3508C 3512 3508 3516C 3516B 3512C 3512B 3608
PIPELAYER
561N 561M 572R 587T 587R PL83 PL87 PL72 PL61 583T 583R 572R II
STABILIZER MIXER
SM-350
MINING EXCAVATOR
5230B 5130 5110B 5230 5130B
VIBRATORY COMPACTOR
CS-431C CS-68B CP-533D CS-433E CS-433C CS-66B CP-663E CS-64B CB-66B CB-534C CB-534B CB-534D CB-64B CB-535B CB-634 CB-536D CD-54 CB-68B CP-44B CS-563C CS-563D CS-563E CP44B CS-663E CS-78B CS-531D CP-433E CS-76B CS-533D CS-74B CP-563E CP-563D CP-563C CP12 GC CB-224D CB-224C CB-225D CP-54B CS44B CP-56B CP-573E CS-573D CS-573E CS-44B CB1.8 CB1.7 CP-64 CP-54 CP-56 CP11 GC CP-76 CP-74 CB-64 CB-54 CB-564D CB-214C CB-214D CB-434B CB-434D CB-434C CB-334E XW CP-68B CS-583E CS-583D CS10 GC CB-14 CS-56 CS11 GC CS-54 CS-56B CS-54B CS-423E CS-76 CS-74 CS-64 CB-634D CB-334E CB-334D CB-335E CB-335D CP-74B CS-683E
MOBILE HYD POWER UNIT
330D L 329D L 349D L 349E L HVG 325C 325D 385C 352FMHPU 323F OEM TH43-C18 336F 336D 336E 330F 330D 330C 365C L 390F 330FMHPU 385C L 336D L 349E 345D 345C 336E HVG 324D LN 349D2 345C L 340D2 L 325D L
GENERATOR SET
G3520 G3516 G3512 G3508 3508 3412C D1500 XQ1140 C7.1 GEN 3516 3512 XQ425 3516C GEN G3516B G3516C D1000 G3516E C7.1DE150E0 G3516H 3508C G3516K 3508B C4.4 C3.3 GEN S DE1250S XQP300 C4.4DE55E2 G3512E G3512H G3512K C13 XQ375 C18 GENSET C4.4 GEN S C4.4DE110E C13 XQ350 3412 CG137-12 C3.3DE50E0 C3.3DE50E2 C32 GENSET CG137-08 3456 DE1500 DG125 DE1000S DG100 C7.1 3056 3054 DG150 XQP1100 DG30 C3.3 G3520C G3520E G3520H G3520K 3512C 3512B C32B C3.3DE33E3 DG60 G3306B C3.3DE33E0 3516C 3516B 3516E DE1400 XQP150 3304B G3306 C7.1DE150E D20 XQP60 XQP30 C18 GEN SE C6.6 D1250 C9 C7.1DE200E 3516B GEN C2.2 3306B C4.4DE88E0 C4.4DE88E3 3516C GEN SET XQP100 G3406 G3412 C32 GEN SET C6.6DE150E C18 C15 C13 C18 MARINE GS C1.1DE9.5 C9.3 C2.2DE18E3 C9 GEN SET C175-16GENSET SR5 C27 C32 D800 C7.1 GEN S C15 GEN SE C175-20 C175-16 G3412C DE1250 3408C 3406C C1.1 3406E C4.4DE65E3 C1.5 C4.4DE110E2
EJECTOR TRUCK
730C 740B D400E II 730C2 EJ 740 730
ROAD RECLAIMER
RM500 RR-250 RM800 RR-250B RM500B RM-350B
CHALLENGER
55 65 75 35 95E 45 85C 85E 85D MTC855 MTC865 MTC835 MTC845 75D 75C 75E 70C MTC735 MTC745 MTC755 MTC765 MT865 MT855 65C 65B 65E 65D MT845 MT835
ENGINE - MACHINE
3516C C9 3304 3408 3176C 3116 3114 C27 C4.4 3208
OFF-HIGHWAY TRUCK
D10R
TRUCK
793F XQ 775G 775F 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 797 770G 795F XQ 772G 773E 773D 773G 773F 773B 772 770 777 794 AC 772G OEM 769D 769C 795F AC 793F AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 797B 775G LRC 793F CMD 789C 789D 789B 770G OEM 69D 785G 773G OEM 785C 785D 785B
COMPACTOR
CC-34B CB13 CB15 CB16 CB-24B CB-22B CB-34B XW CB-36B CB-34B CB-32B CCS7 CCS9 CC-24B