Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers9X-2038: M6 ID Steel Flat Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers9X-2038: M6 ID Steel Flat Washer
9X-2038: M6 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
9X-2038: M6 ID Steel Flat Washer
9X-2038: M6 ID Steel Flat Washer
9X-2038: M6 ID Steel Flat Washer
9X-2038: M6 ID Steel Flat Washer
9X-2038: M6 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9X-2038

Units of Measure

USMetric
Material: HARDENED STEEL,Low Alloy Steel,Corrosion Preventative Fluid,Alloy Zinc
Washer Type: Flat
Fits Bolt Sizes (mm): M6
Coating: Zinc Flake-black
Outer Diameter (in): 0.748
Outer Diameter (mm): 19.0
Thickness (in): 0.079
Thickness (mm): 2.0
Inside Diameter (mm): 6.6
Inside Diameter (in): 0.26
Outside Diameter (in): 0.748
Outside Diameter (mm): 19.0
View More
Compatible Models for part number 9X-2038

INTEGRATED TOOLCARRIER

IT12B IT14F IT14B IT62G IT62H IT24F IT28G IT28F IT62G II IT18F IT38H IT38F

MACHINE CONTROL

CATSAFETY

POWER PACK

C18

MINI HYD EXCAVATOR

303.5E2 CR 308E2 304E2 304CR 305E2 CR 305E 304E 301.8 301.9 301.6 301.5 304SR 305.5E 303E CR 301.7CR 305E2 304E2 CR 305.5E2 CR 304.5E2 306.5 305 CR 302.5 306E2 307.5 302CR 303.5E 305.5E2 307E 305.5 GC 303 SR 305.5 CR 308E2 CR 307E2 308.5 303CR 304 305 308 309 306 307 310 303.5E2 303.5CR 302.7CR

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

TRACK FELLER BUNCHER

522 521

EXCAVATOR

320D3 GC 325-A 320D2 320D3 336D2 L 323F 324E LN 548 558 320GX 374D L 323F OEM OTHER 326F 538 336E L 325F 318D2 L 324E L 330 GC 320B 320D 320E 314E LCR 323F L 317 GC 365C 349F LXE 312F GC 318B N 349 GC 320E L 323D2 L 320D FM 313 GX 313 GC 349D2 L 318F L 330-A 313F LGC 320D2 L 326F LN 345 GC 336F 333 GC 335F 336F XE 330B LN 336 MHPU 326F L 322B L 323F LN 374F 323D3 323D2 313F GC 323GC 323E L 336F LN 330F 315B FM L 390F L 316 GC 336D2 LXE 323F SA MH3295 316 GX 340D2 L 320D L 340MHPU 340F L UHD 330B L 317B L 330F LN 350 OEM 322-A L 318E L 336 GC 340F L LRE 325F LCR 330F L 317B LN 329F L 335F LCR 312 GX 312 GC 385C L MH 315F LCR 345B II 325B L M315F 375-A L M317F 374F L M318F 385C FS 345B 349F L 385C L 317 315 313 336F L XE 323E LN 320 GX 320 GC 349F 340F 345B L 330-A L 336F LN XE 313F L 326D2 L 385B 385C 365C L 323E SA 345B II MH 336D2 L XE 390D 390F 336E LNH 350-A 315 GC 349E L VG 325B LN 349D2 336D2 568 FM 320B LL 352 UHD 340 349 345 352 350 355 320 321 326 324 325 322 323 329E L 319 330 335 336 333 323 GX 318D2 323 GC 395 374 316F L FM538 312B 349E L 330D2 3101 352F XE VG 312B L 320D2 FM 316F 352F-VG 365C L MH 313F 330GC 313B 312D2 352F 320E LRR 336F L 318 GC 336D2 GC 322 L 330D2 L 314F CR 336F LNXE 329E LN 320B FM LL 320B S 320B N 320B L 336E LN 336E LH 325-A FM L 313D2 GC MH3040 390D L 326 GC 326D2 320F L 313D2-GC 313D2 326GC 568 FM LL 318F 318B 311F LRR MH3022 MH3024 336D2 XE 315B L 375-A 316E L M320GC

SHOVEL

6040

PAVING COMPACTOR

C13 MARINE CB2.7 CB2.5 MG630 CC2.7 CB-22B

MULTI TERRAIN LOADER

287C2 267B 247B3 297D XHP 277C2 257D 257B 297D 297C 297D2 XHP 247B 287C 287B 287D 297D2 277B 277D 277C 257D3 257B3 267 257 287 277 247

COMPACT TRACK LOADER

279C2 279D3 299C 259D 275 285 255 265 249D3 275XE 289C2 289D3 299D3 XE 259B3 259D3 285XE 279D 279C 299D3 299D2 239D 299D XHP 289D 289C 249D 299D2 XHP 239D3

ROTARY MIXER

RM800 RM500B

PETROLEUM TRANSMISSION

CX31-P600-C18I

PETROLEUM ENGINE

C175-16 C15 C18 C-15 3516C

SOIL COMPACTOR

CP68B CS76B CS74B CS12 GC CS78B CP56B CS64B CP7 CP5 CS5 825H 825G 825K 825C CP11 CP12 CP13 CP14 CP16 CP17 CS68B CS66B CS11 GC 825 CP44B 815 CP12 GC 815K 815F CS20 CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS54B CP13 GC CP74B 815F II CS13 GC CS44B 825G II

BACKHOE LOADER

420F2 450E 450F 420XE 414E 416F2 416E 416F 416C 416D 434F2 432F2 426C 428F2 424D 424B 422F 422E 424B2 420D 420E 415F2 420F 426 F2 428F 428D 428E 428C 430D 430E 430F 427F2 438C 438D 424B HD 415 416 426 428 436C 424 420 434E 434F 432E 432F 432D 434 430 432 444 440 450 430F2 442D 442E 446D 444F 444E 444F2 422F2

PETROLEUM GEN SET

C15 C18

WHEEL LOADER

988 XE 986H 986K 980XE 988G 988H 988F 988K 950GC 814K 988F II 907K 972 XE 928HZ 906K 906M 908K 908M 980 XE 980K HLG 924GZ 924HZ 990K 990H 972M XE 938G II 993K 992D 992G 992K 972XE 994F 994D 994K 994H 988GC 950G 950F 950H 950K 950M 950L 918F 966XE 980GC 966F II 962M Z 950M Z 972G II 966M XE 982XE 960F 966 XE 962H 962G 962L 962K 962M 966F 966H 966G 966L 966K 966M 924F 924H 924G 924K 928F 926M 962 928H 928G 966 972 966 GC 986 980 982 950G II 988 995 994 990 993 992 980G II 988K XE 926 924 930 938 950 982 XE 908 907 906 950 GC 970F 966G II 972G 972H 972K 972M 972L 930G 930H 930K 930M 936F 962G II 938G 938F 938H 938K 990 II 938M 966K XE 980H 980G 980L 980K 980M 982M 950F II

FORWARDER

554 564 574B

ARTICULATED TRUCK

725 740 745 730 735 725C 730C2 D400E II 725C2 740 GC 730C 735C 735B 735 OEM D350E II 730 EJECTOR 740C 740B 745C

WHEELED EXCAVATOR

M320F W330B M318D M318F M314-07 M315D M316F M316D M313D M314F MH3026 MH3024 M315GC MH3040 M324D2 MH M320D2 M322D2 MH M314 M315 M322 M320 M318 M319 M316 M317 M313-07 M323F M322D2 M322F W345B II M325B

PNEUMATIC COMPACTOR

CW34 CW12 CW-34

ENGINE - INDUSTRIAL

C15 MX35 3516B XQ20

INDUSTRIAL ENGINE

C-15 C-16 C18 C9.3 3516C 3512E C9.3B C4.4 C13 C15 DG60 C7.1 3456 3406E

WHEEL SCRAPER

627F 631G 637K 637G 657G 657E 657B 657

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

TRACTOR

768C 772B 776D 784C

GAS ENGINE

G3512H G3512E G3516C

BLADE

GB124

POWER MODULE

3516B 3516C OEM POWER TR43-C18L XQC1200 XQC1600 PM3456 XQ35 XQ2280 C18 TR43 TR43-E44

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

777G 777E 794 AC 773GC 798 AC 785D 796 AC 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798

OEM SOLUTIONS

TR35E44-C9.3BL 3412C

MOTOR GRADER

135H 120M 2 140M 3 140M 2 12M 3 AWD 16H NA 120H 24 16 14 18 120M 120K 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16GC 16M3 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 160M 3 AWD 24M 160K 160H 160M 140M 3 AWD 14M-3 12H ES 14H NA 120 GC 140M 140K 140H 143H 140 GC 18M3 160H ES 16M 160 14L 150 14M 140 12H 12M 12K 14M3 120 160H NA 120K 2

HYDRAULIC SHOVEL

6020 6018 6015 6040 6030 6020B 6015 FS 6060

KNUCKLEBOOM LOADER

559C 559D 539 2384D 2384C 579C 579D 2484D 2484C

MARINE ENGINE

C18 MARINE C18 C15 3516C 3516E 3512C 3512E C9.3 C32 MARINE C9 3406E C32

LOG LOADR FORST MACH

558

FRONT SHOVEL

385C 5080 5090B

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

CX35-C18I CX31-P600 TH48-E80 CX35-P800 CX31-C15I C18 CX31-C18I

ENERGY STORAGE

ETS1500 PGS1260 ECE1500 PGS840 ECE2000 ECE2500 PGS1260 HD

RECLAIMER MIXER

RM400 RM800 RM500B RM-500

ENGINE

C175-16 3512E 3512C 3516E C15 C18 C7.1 C32 MARINE C13B G3520

LOCOMOTIVE ENGINE

C18 3512E C175-16 C175-20

WATER DELIVERY SYSTEM

CAT WDS

COLD PLANER

PM620 PM622 PM820 PM825 PM822 PM312 PM313 PM310 PM-200 PM-201

GEN SET ENGINE

3456 DE1100 G3520 3406E DE800S C3.4B POWER SYS G3516C C15 GEN SE C280-16

RIPPER

6 9 8

ROTARY/TRACK DRILLS

MD5150C MD6290 MD6640

SKID STEER LOADER

226B 226D 252B3 226B3 226D3 272C 232B 232D 236B 236D 216B 270XE 262C2 279D3 272D2 XHP 249D3 236 232 250 236B3 248 246 242 262 260 252 270 236D3 262B 262D 262C 265 262D3 268B 216 228 226 232D3 272D XHP 252B 256C 272D3 272D2 242B3 242D3 246D3 272D3 XE 242B 242D 246B 246D 246C 248B 216B3

INDUSTRIAL LOADER

415F2 IL

WHEEL FELLER BUNCHER

573C 573D 2670C 2670D 553C 2570C 2570D 563C 563D 2470C

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

GENERATOR

SR500 XQP500 XQP550 SR4 SR5 SR4B XQ330 LC51XX

TRUCK ENGINE

3406E C-18 C-15 C-16 C13 C16 C15 C18

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651

BUCKET

BUCKET

SPL EXCAVATOR BASED SOLN

OEM-PM

WHEEL SKIDDER

545D 555D 535D 525D

ASPHALT COMPACTOR

CB22B CB2.7 GC CB2.5 GC CC2.7 GC CW16 CB8 CB7 CB16 CB15 CB13 CB10

RETROFIT AFTERTREATMNT

SCR

FORESTRY PRODUCTS

FM528 LL 538 FM528

OEM MOB HYD PWR UNIT

336MHPU

RENEWABLE ENERGY

BDP1000 PGS1260 HD

BROOM-PICKUP

BP25

WHEEL TRACTOR

623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 627G 627H 627E 627F 631K 615C II 631D 631E 631G 621K OEM 613C II 633D 637G 637D 637E 637K 633E II 651B 651E 651 657E 657B 657G

HEX BASED SPL SOLUTION

330D2 352F OEM 330F OEM

TRACK LOADER

973C 973D 973K 963D 963C 963K 953C 953D 953K 963 973 953

WHEEL DOZER

834G 834H 834K 834 844 854 824H 824G 824C 824K 814 824 854G 854K 814K 814F 844H 844K 814F II 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 816 816K 816F 826C 826G 826H 826K 836H 836G 836K

TELEHANDLER

TH330B TH460B TH1255 TH560B TH340B TH0842 TH220B TH355B TH350B TH360B TH1055 TH580B TH0642

COMPACT WHEEL LOADER

920K 906H2 914 910 903 902 901 906 930 938 920 926 910F 910E 910K 910M 907H2 914K 914M 914G 918M 906H 908M 908H2 906M 907H 907M 908H 914G2

UTILITY COMPACTOR

CB4.4 CB4.0 CB2.5 GC CC2.7 GC CB1.8 CB1.7 CB2.7 CB2.5 CB2.9 CB2.7 GC CC2.6 CC2.7

ASPHALT SCREED

SE34VT AS4173 SE60 VT XW SE60 FM SE47 FM SE60 SE60VT XW SE60 V XW SE60 V SE50 VT SE50 V

BULLDOZER

8SU 9SU 6SU 8U 9U 6A 6S 8A

UNDERGROUND ART TRUCK

AD45B AD60 AD55 AD63 AD30 AD45 AD22 AD55B

LOAD HAUL DUMP

OTHER R1700 XE R1600G R1600H R2900 R2900 XE R1700G R3000H R2900G R1700 R1300G

REMAN ENGINE

3406E

MATERIAL HANDLER

MH3022 MH3024 MH3037 MH3032 MH3040 MH3050 MH3250 MH3260 MH3295

WINCH

57H 56H 59N 59L 58L

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D10 D11 D8 GC D3G D4G D5M D5G D6R D6T D6M D6N D6K D6H D7E D4K2 LGP D6N LGP D7R XR D6T LGP D3K2 XL D6T XW D6T XL D8GC D5R XL D7R D7H D8T D8R D8N D9T D9R D9N D6T XW PAT D5K XL D6R LGP D4K XL D9 GC D7R SERIES D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D6K LGP D6R STD D6T XL PAT D5K2 XL D7R II D3K LGP D5R LGP D6R II D5R2 D6N XL D6 XE D3K2 LGP D4K2 XL D6GC D6R XL D6K2 XL D6K XL D6K2 D7E LGP D5K LGP D6R III D6XE D6K2 LGP D3K XL D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D10T2 D8R II

ASPHALT PAVER

AP1055 AP655 PE636 AP600 AP500F AP-1000F AP500 AP555F AP600F AP555 AP400 AP300F AP655F SE47 AP355F AP455 AP655F L AP-300D AP355 AP-1055F AP-255E AP300 AP1000

PIPELAYER

587T 587R PL83 PL87 PL72 PL61 583T 589

BROOM

BA121 BA118 BU121 BU115 BU118

MINING EXCAVATOR

5230B 5130 5110B 5230 5130B

VIBRATORY COMPACTOR

CS-68B CS-66B CS-64B CB-66B CB-534C CB-64B CS54B CS56B CB-68B CP-44B CP44B CS-78B CS-79B CP12 CS-76B CP74B CS-74B CS512 GC CP12 GC CP-54B CS44B CP-56B CP76B CB10 CS-44B CB7 CB1.8 CB1.7 CP11 GC CP-34 CC4.0 CS12 CS14 CS78B CB-44B CB-434C CS79B CP-68B CS74B CS10 GC CP68B CS11 GC CS-56B CS-34 CS-54B CB-54B CB-634C CB4.0 CB4.4 CD-54B CS7 CP7 CS68B CP54B CP-74B CP56B

MOBILE HYD POWER UNIT

330 MHPU 385C 350MHPU 352FMHPU 323F OEM TH43-C18 336F 336E 330F 365C L 390F 330FMHPU 385C L 336FMHPU

GENERATOR SET

G3520 G3516 G3512 D1500 XQ1140 D500GC C7.1 GEN C13GENSET DE605GC DG500 3516 3512 XQ425 DE600SGC 3516C GEN G3516B D1000 D600 GC G3516H 3508B C4.4 D450GC DE1250S C18 I6 XQP310 G3512H G3512K C13 XQ375 C18 GENSET XQ35 XQ60 3412 C32 GENSET 3456 DE1500 DE400SGC C18 GEN SET DE1000S C7.1 DG150 XQP1100 C3.4 G3520C G3520E G3520H G3520K 3512C 3512B DG80 C32B DG60 3516C 3516B 3516E DE1400 DE500 XQ230 XQ20T4F DE660GC C18 GEN SE C6.6 D1250 XQ125CM D550GC C9 3516B GEN C2.2 3516C GEN SET DE630 G3412 DG400 C15 GENSET DE715GC C18 C15 C13 C15 I6 C18 MARINE GS DG450 C9.3 C9 GEN SET C175-16GENSET DG350 C27 DE350SGC XQ330 C32 D800 C15 GEN SE DE400GC C175-20 DE500SGC C175-16 DE1250 XQP200 3406E

FORK

FORK-NURSE

EJECTOR TRUCK

730C 740B D400E II 730C2 EJ 740

MACHINE CNTRL & GDNC

CMD FOR CMD STATN COMMAND

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM600 RM500 RM800 RM400 RM500B

ENGINE - MACHINE

C32

CHALLENGER

MTC855 MTC865 MTC835 MTC845 MTC735 MTC745 MTC755 MTC765 MT865 MT855 MT845 MT835

OFF-HIGHWAY TRUCK

D10R

BATTERY CHARGER

MEC500

TRUCK

793F XQ 775G 775F 775E 775D 777D 777G 777F 775G OEM 785 789 797 770G 795F XQ 772G 773E 773D 773G 773F 773B 772 770 794 AC 772G OEM 769D 769C 795F AC 793F AC MT4400D AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 797B 775G LRC 793F CMD 789C 789D 789B 770G OEM 69D 785G 773G OEM 785C 785D 785B

SNOW BLOWER

SR321 SR318 SR421 SR418 SR121 SR115 SR118

COMPACTOR

CB8 CB7 CC-34B CB10 CB13 CB15 CB16 CB-24B CB-22B CB-34B XW CB-36B CB-34B CB-32B CD10 CCS7 CCS9 CC-24B CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced