Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home9X-2093: GASKET
Home9X-2093: GASKET
9X-2093: GASKET

Gasket

Brand: Cat

fallback-image
Discontinued
9X-2093: GASKET
Contact your dealer for replacement options.

Gasket

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 9X-2093

Description:
Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

Attributes:
Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

Protect your investment with Genuine Cat Seals.

Applications:
Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

View More
Specifications for part number 9X-2093

Units of Measure

USMetric
Material Description: TPU has excellent abrasion and cut resistance, and performs well in Air applications. It also works in Engine Oil, Diesel Fuel and Coolant applications. Do not use with water-soluble fluids. TPU should not be used in high temperature applications.
Cross Section Width (in): 6.3
Notes: Dimensions and Material Descriptions provided for reference only.
Cross Section Thickness (in): 1.89
Adhesive: Yes
Cross Section Width (mm): 160.0
Material: TPU - Polyurethane,Polyurethane Plastic
Cross Section Thickness (mm): 48.0
View More
Compatible Models for part number 9X-2093

TRACK-TYPE TRACTOR

D6T XL D6T XW D6T LGP

WHEELED EXCAVATOR

M322C M325C MH M316C M318C M313C M318C MH M315C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced