Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits9X-2647: Half Hook Clip
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits9X-2647: Half Hook Clip
9X-2647: Half Hook Clip

Cat® 38mm Wide Bottom Half Hook Clip for engine air-lines

Brand: Cat

Product Images
9X-2647: Half Hook Clip
9X-2647: Half Hook Clip
9X-2647: Half Hook Clip
9X-2647: Half Hook Clip
9X-2647: Half Hook Clip

Cat® 38mm Wide Bottom Half Hook Clip for engine air-lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9X-2647

Units of Measure

USMetric
Width (mm): 38.0
Material Description: Steel
Material: Alloy Zinc,Carbon Steel
Width (in): 1.5
View More
Compatible Models for part number 9X-2647

PUMPER

SPF743

UNDERGROUND ART TRUCK

AD45

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 627K 637K

LOAD HAUL DUMP

R1700 R1700 XE

MATERIAL HANDLER

MH3037

OFF HIGHWAY TRUCK

772 770 793D 777 793F 793 777G 777E 789D 773GC

MOTOR GRADER

18M3 120H 16 14 18 120K 12M 3 AWD 160 140K 16H 150 140K 2 160M 3 AWD 140 16GC 14H 24M 12K 14M3 12M 3 12M 2 160K 140M 3 AWD 140M 3 140M 2 140 GC 16M3 14M-3 160M 2 160M 3 120K 2

GEN SET-MILITARY

3608

HYDRAULIC SHOVEL

6015 6015B

ASPHALT COMPACTOR

CB16 CB15 CB13

TRACK-TYPE TRACTOR

D6T LGP D6R III D6XE D7R LGP D8 GC D6T LGPPAT D6R XL D6R II D6K2 XL D6T XW D6T XL D6K2 LGP D8GC D5N D6R D6T D7E D7R D4 D6 D5 D8 D7 D8T D8R D6R STD D6T XL PAT D6T XW PAT D6 XE D6K2 D6R LGP D7R XR D7E LGP

KNUCKLEBOOM LOADER

2484D 579D 559D 2384D

ASPHALT PAVER

AP555F AP500F

TRACK FELLER BUNCHER

522 521

MARINE ENGINE

3508B 3516B 3512C 3512B C280-6 C280-8

MARINE AUXILIARY

C32B 3516B 3512B 3608 3508B

PIPELAYER

587R 583R PL83 PL87 PL72 PL61

MINING EXCAVATOR

5110B

EXPANDED MINING PRODUCTS

LD350

VIBRATORY COMPACTOR

CD-44B CB-44B CB-68B CB46B CB-66B CB-64B CD-54B

PETROLEUM PACKAGE

CX31-C11I

POWER PACKAGE

C32

WHEEL TRACTOR

627H 637K

GENERATOR SET

G3520 G3516H G3516K G3520C G3520E G3520H G3520K 3512B G3512H G3512K

ENGINE

C175-16 3512E G3516H 3516E G3520H

TRACK LOADER

973 953 973C 973D 973K

PETROLEUM ENGINE

3508C 2016 C175-16 3512E 3512C

BACKHOE LOADER

420XE 427F2 416F2 415 416 420F2 428F2 426 428 424 420 432F2 430F2 415F2 434 430 432 444F2 426 F2 444 440 450 422F2 434F2

COMPACT WHEEL LOADER

901C 903 902 902C 902C2 906 930 938 903C2 926 903D 903C

WHEEL LOADER

962 962L 950M 995 950L 962M 988H 926 924 930 938 993K 994K

GEN SET ENGINE

3608 3606 3516

ENGINE - MACHINE

C32

INDUSTRIAL LOADER

415F2 IL

ENGINE - INDUSTRIAL

CG170-16 3512B

PNEUMATIC COMPACTOR

CW-16

INDUSTRIAL ENGINE

C175-16

WHEEL SCRAPER

637K

QUARRY TRUCK

772G 770G

TRUCK

797 770G 795F XQ 793D 793F 772G 793F XQ 797F 797B 793F CMD 775G 772G OEM 793F OEM 795F AC 789D 777G 777F 793F AC MT4400D AC 770G OEM

GAS ENGINE

G3512H G3612 G3616 G3608

COMPACTOR

CB8 CB7 CD10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced