Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals9X-3595: 130mm OD Hydraulic Cylinder Piston Seal
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals9X-3595: 130mm OD Hydraulic Cylinder Piston Seal
9X-3595: 130mm OD Hydraulic Cylinder Piston Seal

Cat® Hydraulic Cylinder Piston Seal ensures a tight seal between the piston and cylinder wall to prevent fluid bypass and maintain operating pressure

Brand: Cat

Product Images
9X-3595: 130mm OD Hydraulic Cylinder Piston Seal
9X-3595: 130mm OD Hydraulic Cylinder Piston Seal
9X-3595: 130mm OD Hydraulic Cylinder Piston Seal
9X-3595: 130mm OD Hydraulic Cylinder Piston Seal
9X-3595: 130mm OD Hydraulic Cylinder Piston Seal

Cat® Hydraulic Cylinder Piston Seal ensures a tight seal between the piston and cylinder wall to prevent fluid bypass and maintain operating pressure

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9X-3595

Units of Measure

USMetric
Groove Width - A (+/- 0.002inch) (in): 0.29
Groove Diameter - B (+/- 0.0762 mm) (mm): 115.74
Bore Diameter (in): 5.12
Bore Diameter (mm): 130.0
Seal Shape: Type 3
Groove Diameter - B (+/- 0.003inch) (in): 4.56
Groove Width - A (+/- 0.0508 mm) (mm): 7.24
View More
Compatible Models for part number 9X-3595

TRACK-TYPE TRACTOR

D6 D6GC D6XE D6 XE D6T D7E LGP D7E

TRACK FELLER BUNCHER

TK732 1190T 2390 2391 TK722 552 2 TK721 TK752 TK751 1190 511 541 2 TK741 2290 522 521 1090 521B 532 2590 522B 541 1290T 1390 551 552 TK711 2491

WHEELED EXCAVATOR

M325C MH M315D2 MH3024 M318D M318C M318C MH M320F M320D2 M313C M313D M322D2 MH M318D MH M314F

TRACK LOADER

973D

LOGGER

322C

FRONT SHOVEL

5080

EXCAVATOR

322B L 330 L 345B II 345B L 330-A L 325-A LN 320-A L 314D LCR 325-A FM L 325B L M315F 320-A S 320-A N 325-A M317F 319D 322B LN 314D CR 319C 374F L 318B N 322N 374F 325 LN 322-A LN 318C 325-A L 322 LN 325C L 318B 322C 320-A 319D LN 325C FM 322 L 330B L 330B LN 330-A 320N 325B LN 320B 320C 330-A L 365C L 319D L 330 LN 325 L 374D L 320B S 330-A LN 320B N 320B L 350-A L 365B II 322C FM 330C 314C M312 320 L 365B L M325D L MH 322-A L 365C 322-A N 325C 365B M320

MATERIAL HANDLER

MH3022 M325D L MH

WHEEL LOADER

980M 938H 982M

TELEHANDLER

TH330B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced