9X-3598: Piston Seal
+ / - Hover over image to Zoom
Other Views

    9X-3598: Piston Seal

    Part Number: 9X-3598
    Brand: Cat
    Retrieving Price.....

    Type 3

    A two-piece seal, consisting of a piston ring and an expander, which prevents oil transfer between the rod end of the cylinder and the cap end. The piston seal is usually made of Teflon, with nylon available for pressure greater than 3000 psi (20,670 kpa). The various shaped expanders are nitrile.

    UNITS:
    • US
    • Metric
    • Bore Diameter (mm): 140.00
    • Groove Diameter - B (+/- 0.0762 mm) (mm): 120.62
    • Groove Width - A (+/- 0.0508 mm) (mm): 9.63
    • Seal Shape: Type 3
    wheel tractor scrapers
    637K, 623H, 621K, 627H, 627K, 631KOEM, 637KLRC

    whex
    M320, M316C, M325C MH M322D, M315, M322C, M318F, M322D MH M316F, M322F, M317D2, M324D2 MH M315C, M325B M316D, M315D, M323F M322D2

    bhl
    450E

    fp
    1390, TK741, 552 2 522B, 552, TK752, 322C, TK1051, 541, 2590, TK751, 541 2 521B, 551

    track loaders
    953K, 953

    ttl
    953K, 953D

    track excavators
    322C, 312E, 320C, 320B, 320D, 329DL, 324DL, 324DLNOEM, 322CL, 325BL, 325CCR, 315FLCR, 325DL, 320DL, 323DLN, 323DL, 320CL, 329DLN, 325CL, 311DLRR, 325DLOEM, 322BLN, 330CL, 322L, 320S, 318EL

    track type tractors
    D7ELGP

    tmh
    TH580B, TH560B, TH460B

    wtl
    950K, 980K, 950M, 938H, 950L, 962L, 950M Z 962M Z

    exc
    315C, 323D LN 385C, 311D LRR 320C, 316E L 330C, 325B LN 325C, 325D L 323D L 322C, 320D2, 325B L 320B L 330D MH 324D LN 324D L 345C L 330D L 329D L 365B, 315F LCR 325D, 325C FM 312C, 385B, 314D LCR M325D MH 317B L 322B L 365C L 365B II 322C FM 317B LN 329D LN 312C L 320B S 323D S 318F L 345B II 313F 320D L 320D, 312E L 365B L 320B, M318F, 336D LN 316F L 313F L 315B L 314E LCR 324D, 318E L 323D, 385C L 329E, 315D L 312D L 320D FM 365C 325D FM 312D, 330C MH 324D FM LL 324D FM 323D SA 320D2 L 329D, 322B LN 320B N

    forestry excavators
    322CFMHW

    ttt
    D7E, D7E LGP D10T2

    skidders
    527GR

    wts
    637K, 627K LRC 623K, 631K, 621H, 621K, 623K LRC 627H

    wtt
    834K, 824K

    tskd
    527 517

    wheel loaders
    950M, 938H

    mh
    M325D MH MH3024, M325D L MH MH3026

    wheel dozers
    834K, 824K, 834KLRC

    wheel excavators
    M315D, M322D, M325DMH