Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsElectronics9X-4825: BRUSH KIT
HomeUpgrade & Repair KitsRepair & Service KitsElectronics9X-4825: BRUSH KIT

Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models

Description for part number 9X-4825

Description:Kits provide easy field replacement of Cat heavy duty equipment systems and components.Attributes:Kit includes an o-ring, screws, brushes and springsApplication:Used to service components of electric starting motor group. Consult your owners manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Specifications for part number 9X-4825

We are still working on adding a specification for this part.

Compatible Models for part number 9X-4825

UNDERCARRIAGE

OEMS

TRUCK ENGINE

C7 3116 3126 3126E C13

INTEGRATED TOOLCARRIER

IT62G II IT38G II IT38F IT28G IT28F

WHEEL HARVESTER

580B 550B 550 560B 570 570B 580

MOTOR GRADER

12K 120H 160K 120K 135H 135H NA 120H ES 160 140K 140H 140G 120H NA 140K 2 140 120K 2

TRACK-TYPE TRACTOR

D5M D5N D6M D6N

ASPHALT PAVER

AP-655C BG-2455C AP-1055B BG-240C AP-900B BG-2255C AP-1000B AP-1050B BG-260C BG-245C

MARINE ENGINE

3116 3126B C7 3126

PIPELAYER

561N 561M

EXCAVATOR

322B L 324D FM LL 325-A LN 328D LCR 329D LN 320-A L 325D FM LL 325-A FM L 325B L 329D L 320-A S 324D FM 320-A N 324D 325-A 214B FT M325D MH 322B LN 214B 322N 325 LN 322-A LN 325-A L 322 LN 325C L 213B 322B 322C 320-A 325C FM 322 L 329D EL240B EL240C EL200B 224B 325D FM 320N 325B LN 325D L E240C E240B E200B 325 L 320B S 320B N 320B L 322C FM 324D LN 322-A 320 L M325D L MH 325B 324D L 322-A L 322-A N 325C 325D M320

VIBRATORY COMPACTOR

CS-573 CP-533D CP-533C CS-583 CS-663E CS-433C CB-634 CS-531D CS-563 CS-583D CS-531C CP-533 CS-533 CP-663E CS-531 CP-563 CB-634C CS-573D CS-533C CS-533D CS-683E CP-563D CS-563C CS-563D CP-563C

MOBILE HYD POWER UNIT

329D L 328D LCR 324D LN 325D L 325C

WHEEL TRACTOR

613C II

ENGINE

3126E 3126

TRACK LOADER

963B 953B 953C

PETROLEUM ENGINE

C7

WHEEL LOADER

928G 960F 950G II 950G 962H 950F 962G 950H 938G II 962G II 928F 938G 938F 950F II

GEN SET ENGINE

3116

INDUSTRIAL TRACTOR

TK381 TK371

ARTICULATED TRUCK

D20D D250D

RIPPER

953B

WHEELED EXCAVATOR

M325C MH

INDUSTRIAL ENGINE

3126 3126B 3116 C7

WHEEL FELLER BUNCHER

TK370 TK380 543

LOGGER

322C

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced