Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home9X-8891: Hex Head Bolts, Phosphate and Oil Coated
Home9X-8891: Hex Head Bolts, Phosphate and Oil Coated
9X-8891: Hex Head Bolts, Phosphate and Oil Coated

Inch

Brand: Cat

Product Images
9X-8891: Hex Head Bolts, Phosphate and Oil Coated
9X-8891: Hex Head Bolts, Phosphate and Oil Coated

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 9X-8891

Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

View More
Specifications for part number 9X-8891

Units of Measure

USMetric
Bolt Length (in): 2.75
Bolt Length (mm): 69.85
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.75
Grip Length (mm): 19.05
Thread: Coarse
Thread Size (in - TPI) (in): 7/8-9
Hand of Thread: RH
Material: Carbon Steel,Alloy Zinc
Thread Size (in): 0.034
Grip Length - 2 (in): 0.75
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.875
Head Height - 4 (in): 0.67
Total Bolt Length - 3 (in): 2 3/4
Thread Size (dia x pitch) (mm): 7/8x9
Finish: Phosphate and Oil Coated
Head Width - 5 (in): 1.31
View More
Compatible Models for part number 9X-8891

TRACK-TYPE TRACTOR

D11R

INDUSTRIAL ENGINE

3406E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced