Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9X-8916: M16-2 x 140mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9X-8916: M16-2 x 140mm Hex Head Bolt
9X-8916: M16-2 x 140mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
9X-8916: M16-2 x 140mm Hex Head Bolt
9X-8916: M16-2 x 140mm Hex Head Bolt
9X-8916: M16-2 x 140mm Hex Head Bolt
9X-8916: M16-2 x 140mm Hex Head Bolt
9X-8916: M16-2 x 140mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9X-8916

Units of Measure

USMetric
Bolt Length (in): 5.512
Thread Size (dia x pitch) (mm): M16x2
Bolt Length (mm): 140.0
Head Height (mm): 10.0
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 3.78
Drive (mm): 24.0
Grip Length (mm): 96.0
Material: Steel,Alloy Zinc,Low Alloy Steel
Thread: Coarse
Material Description: ISO 898-1 Class 10.9. Head Marking - 10.9 (1040 MPa Ultimate Tensile Strength)
Thread Size (in - TPI) (in): M16-2
Hand of Thread: RH
Thread Size (in): 0
Thread Size (mm): M16
Class or Grade: Iso 898-1 Class 10.9
Grade: 10.9
Hole Thread Pitch: 2.0
Overall Length (mm): 140.0
View More
Compatible Models for part number 9X-8916

PUMPER

SPP101

TRUCK ENGINE

C7 3126B 3126E 3114 3116 3126

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT18F IT38G II IT24F IT12B IT14F IT38G IT14B IT38F IT28G IT28F

WHEEL HARVESTER

570B 580B 550 570 580

MATERIAL HANDLER

M325D MH M325D L MH

MOTOR GRADER

120H 120K 135H 120H ES 160 140M 140K 140G 150 140K 2 140 12M 12K 160K 135H NA 120H NA 120K 2

WHEEL SKIDDER

535C 535B 545C 525C 525B

TRACK-TYPE TRACTOR

30/30 D5M D5N D6N XL D6M D6N DEUCE D6N LGP

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

BG-2455D BG-2455C BG-240C AP-900B AP-1000B AP-1000D AP-1050B AP-1050 BG-260D BG-260C AP-1055B AP-1055D AP-1000 AP-755 BG-245C

MARINE ENGINE

3126B 3126 3116 C7

PIPELAYER

561N 561M

EXCAVATOR

320-A L 325D FM LL 325-A FM L 325B L 320-A S 320-A N 324D 325-A 322B LN 326D L 214B 322N 325 LN 322-A LN 325C L 213B 322B 322C 325C FM EL240B EL240C 224B 212B 325D FM 325B LN 325D L E240C E240B 325 L 206B 205B 322-A 325B 324D L 322-A L E120B 322-A N 325C 325D 322B L 324D FM LL 325-A LN 328D LCR 329D LN 329D L 324D FM 214B FT M325D MH E110B 325-A L 322 LN 320-A 322 L 329D 320N 320B 325D MH 320B S 320B N 320B L 322C FM 324D LN M318 320 L M325D L MH M320

VIBRATORY COMPACTOR

CS-573 CP-533D CP-533C CS-583 CS-531D CS-563 CS-531C CS-533 CS-531 CP-563 CS-533C CS-533D CP-563D CB-434 CP-563C CB-634 CS-583C CS-583D CP-533 CB-634C CB-634D CS-573C CS-573D CS-563C CS-563D

MOBILE HYD POWER UNIT

329D L 325D L 325C 325D 324D LN

POWER PACKAGE

C7

WHEEL TRACTOR

613C II

COMBINE HARVESTER

460

ENGINE

3126 3126E

TRACK LOADER

963B 963C 953B 953C

PETROLEUM ENGINE

C7 3126B

SOIL COMPACTOR

815B

BACKHOE LOADER

446D 446B 446

COLD PLANER

PM-102

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

918F 928G 960F 950G II 950G 962H 950F 962G 950H 966D 966F 966E 966F II 938G II 924F 962G II 928F 938G 938F 950F II

TELEHANDLER

RT80 RT100

FORWARDER

584 574 584HD

INDUSTRIAL TRACTOR

TK381 TK371

GEN SET ENGINE

3116 3114 3126B

ENGINE - MACHINE

3116 3114

CHALLENGER

55 35 45

ARTICULATED TRUCK

D20D D250D

COMBINE

470 465 460

RIPPER

953B

WHEELED EXCAVATOR

M325C MH M325B

INDUSTRIAL ENGINE

3126 3126B 3116 3114 C7

WHEEL SCRAPER

613C

WHEEL FELLER BUNCHER

543 533 573 TK370 TK380

LOGGER

322C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced