Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsElectrical Operator Controls9X-9591: Control Group
HomeElectrical & ElectronicsElectrical Operator Controls9X-9591: Control Group
9X-9591: Control Group

Cat® Electronic Control Group (Pulse Width Modulator)

Brand: Cat

Product Images
9X-9591: Control Group
9X-9591: Control Group

Cat® Electronic Control Group (Pulse Width Modulator)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9X-9591

Units of Measure

USMetric
Overall Width (in): 3.8
Overall Height (in): 1.4
Material: Alloy Aluminum
Overall Length (in): 4.6
Overall Width (mm): 97.0
Overall Height (mm): 36.0
Overall Length (mm): 117.0
View More
Compatible Models for part number 9X-9591

PUMPER

SPS342 SPS343 SPF343 SPT343 SPT342 SCT673

GENERATOR

SR4 SR5 SR4BHV

GENERATOR SET

C6.6 G3516 C175-20 3412 G3512 C175-16 G3508 3516 C18 G3520E C15 3508B 3512 C32 GENSET 3512C 3512B 3508 C27 3412C C32 3456 C9.3 3406E 3516C 3516B

POWER MODULE

3516C PP3516 PM3508 PM3516 PM3512 C32

ENGINE

3512E

PETROLEUM ENGINE

2016 3512 3516C 3516B C32 C15 C13 C18 C11 C27 3508C 3508B 3512E 3512C 3512B C9 C7

LOCOMOTIVE ENGINE

C175-16 C32 C27 3508C 3508B 3512C 3512B

OFF HIGHWAY TRUCK

3508B

ROTARY CUTTER

RC7

PETROLEUM GEN SET

3512C

GEN SET ENGINE

3412 3608 3606 3412C 3516B 3508 3456 3616 3512 3512B 3508B 3516

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B 3508C C32 3512 3508

MARINE ENGINE

3512C 3516 3512 3508 C18 C280-16 C280-12 3508C 3508B 3512B C32 C9.3 C280-6 C9 C280-8 3516B 3516C

ENGINE - INDUSTRIAL

3561B 3516B LD700E

INDUSTRIAL ENGINE

C32 3516B 3516C C27 C18 3508B C9 3512B 3512C C13 C15

GAS ENGINE

G3306 G3412 G3408 G3406 G3512 G3516 G3508

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX48-P2300 C18 TH55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced