Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home9Y-1405: Engine Air Filter
Home9Y-1405: Engine Air Filter
9Y-1405: Engine Air Filter

Standard Efficiency Engine Air Filter - Primary

Brand: Cat

Product Images
9Y-1405: Engine Air Filter
9Y-1405: Engine Air Filter

Standard Efficiency Engine Air Filter - Primary

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9Y-1405

Units of Measure

USMetric
Width (mm): 165.3
Shape: Round
Type: Primary
Height (mm): 165.3
Material: Polyurethane Plastic,Carbon Steel
Depth (mm): 236.9
Depth (in): 9.327
Media Type: Standard
Width (in): 6.508
Height (in): 6.508
View More
Compatible Models for part number 9Y-1405

GEN SET ENGINE

3114

GENERATOR SET

DG30

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced