Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemRadiator & Components9Y-3317: Folded Radiator Core
HomeEngineCooling SystemRadiator & Components9Y-3317: Folded Radiator Core
9Y-3317: Folded Radiator Core

Cat® Folded Radiator Core for efficient cooling and heat exchange of cooling fluid circulation in the engine

Brand: Cat

Product Images
9Y-3317: Folded Radiator Core
9Y-3317: Folded Radiator Core
9Y-3317: Folded Radiator Core
9Y-3317: Folded Radiator Core
9Y-3317: Folded Radiator Core

Cat® Folded Radiator Core for efficient cooling and heat exchange of cooling fluid circulation in the engine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9Y-3317

Units of Measure

USMetric
Width (mm): 177.8
Height (mm): 121.92
Length (in): 50.2
Material: Alloy Brass
Length (mm): 1,275.08
Height (in): 4.8
View More
Compatible Models for part number 9Y-3317

WHEEL TRACTOR

633E II 637G 637E 631E 631G

WINCH

59N 59L 58 58L

WHEEL LOADER

988B

TRACK-TYPE TRACTOR

D9N D8L

ENGINE - MACHINE

3408

GEN SET ENGINE

3408B 3408C 3508 3408 3412C 3412

RIPPER

9

PIPELAYER

589

INDUSTRIAL ENGINE

3508 3412 3408B

WHEEL SCRAPER

657E

QUARRY TRUCK

771D 771C

TRUCK

69D 769D 769C

TRACTOR

768C

GAS ENGINE

G3512 G3516

BULLDOZER

9U 9SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced