Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps9Y-7283: Governor Servo Piston
HomeEngineFuel SystemFuel Pumps9Y-7283: Governor Servo Piston
9Y-7283: Governor Servo Piston

Governor Piston

Brand: Cat

Product Images
9Y-7283: Governor Servo Piston
9Y-7283: Governor Servo Piston
9Y-7283: Governor Servo Piston
9Y-7283: Governor Servo Piston
9Y-7283: Governor Servo Piston

Governor Piston

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9Y-7283

Units of Measure

USMetric
Width (mm): 81.28
Height (mm): 55.88
Length (in): 6.8
Material: Grease (Lanolin, Silicone) Fluid
Length (mm): 172.72
Height (in): 2.2
View More
Compatible Models for part number 9Y-7283

PUMPER

SPS342 SPT342 SCT673

GENERATOR

SR500 SR4

GEN SET ENGINE

3412 3412C

GENERATOR SET

3412C 3412

POWER MODULE

PM3412

MARINE ENGINE

3412 3408B

INDUSTRIAL ENGINE

3412 3412C 3408C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced