Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsOther Bar, Plates, & Angle Brackets9Y-9841: 4-Bolt Cover Plate
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsOther Bar, Plates, & Angle Brackets
9Y-9841: 4-Bolt Cover Plate
9Y-9841: 4-Bolt Cover Plate

Cat® 4-Bolt Cover Plate with Boss for the Governor Drive Conversion, Plate Size: 79.2 X 79.2 X 12 mm

Brand: Cat

Product Images
9Y-9841: 4-Bolt Cover Plate
9Y-9841: 4-Bolt Cover Plate
9Y-9841: 4-Bolt Cover Plate
9Y-9841: 4-Bolt Cover Plate
9Y-9841: 4-Bolt Cover Plate

Cat® 4-Bolt Cover Plate with Boss for the Governor Drive Conversion, Plate Size: 79.2 X 79.2 X 12 mm

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9Y-9841
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9Y-9841

Units of Measure

USMetric
Material: Steel,Alloy Steel,Carbon Steel,Structural Steel
Length (mm): 79.2
Width (mm): 79.2
Thickness (mm): 12.0
Hole Size (mm): 9 (4X)
Length (in): 3.1
Width (in): 3.1
Thickness (in): 0.5
Hole Size (in): 0.35 (4X)
View More
Compatible Models for part number 9Y-9841

GEN SET ENGINE

G3412C

GENERATOR SET

G3406 G3412 G3412C

ENGINE

G3406 G3408 G3412C

GAS ENGINE

CG137-12 G3408C G3412 G3408 G3406

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert