This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Used in typical backhoe applications such as digging footings, basements, and drainage ditches, utility trenching, back-filling, and maintaining slopes and embankments in construction, industrial, and landscaping settings.
Cat
Maximum Digging Depth
117 in
Operating Weight
2325.9 lb
Overall Length
91.9 in
Stabilizer Spread - Operating Position
71.4 in
Digging Depth at 610 mm (2 ft)
124.3 in
Digging Depth at 4220 mm (8 ft)
106.5 in
Straight Wall Digging Depth
79.5 in
Overall Operating Height
146.6 in
Loading Height
97.2 in
Loading Reach
73.6 in
Reach From Swing Pivot at Ground Line
158.6 in
Swing Arc
180 degrees
Bucket Rotation
183 degrees
Bucket Breakout Force
7012.9 lb
Stick Breakout Force
3538.4 lb
Boom Pivot Height
17.6 in
Ground Clearance
3.9 in
Transport Height
100.9 in
Transport Width
80.4 in
Required Hydraulics
Standard Flow w/14 Pin Electrical
Optimal Hydraulic Flow
50-86 L/min (13-23 gpm)
Optimal Hydraulic Pressure
180-230 bar (2600-3340 psi)
Total Side Shift Travel
33 in
Interface Type
Skid Steer Coupler
1 - 1 of 1 results
1 - 1 of 1 results