This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Viewing 1 - 16 of 153
High strength buckets designed for maximum performance and value over a broad range of applications.
Cat
Width
24.4 in
Capacity
4.6 ft³
Weight
233.7 lb
Base Edge Thickness
0.8 in
Tip Radius
30.9 in
Interface Type
Pin On
For cleaning ditches, sloping, grading and other finishing work.
Cat
Width
47.2 in
Capacity
9.2 ft³
Weight
410.5 lb
Base Edge Thickness
0.8 in
Tip Radius
28.2 in
Interface Type
Pin On
High strength buckets designed for maximum performance and value over a broad range of applications.
Cat
Width
12 in
Capacity
2.1 ft³
Weight
156.5 lb
Base Edge Thickness
0.8 in
Tip Radius
30.9 in
Interface Type
Pin On
High strength buckets designed for maximum performance and value over a broad range of applications.
Cat
Width
24 in
Capacity
8.1 ft³
Weight
392.4 lb
Base Edge Thickness
1 in
Tip Radius
40 in
Interface Type
Pin On
High strength buckets designed for maximum performance and value over a broad range of applications.
Cat
Width
18 in
Capacity
3.1 ft³
Weight
194 lb
Base Edge Thickness
0.8 in
Tip Radius
30.9 in
Interface Type
Pin On
High strength buckets designed for maximum performance and value over a broad range of applications.
Cat
Width
24.4 in
Capacity
4.2 ft³
Weight
216.1 lb
Base Edge Thickness
0.8 in
Tip Radius
28 in
Interface Type
Pin On
High strength buckets designed for maximum performance and value over a broad range of applications.
Cat
Width
36 in
Capacity
13.7 ft³
Weight
507.1 lb
Base Edge Thickness
1 in
Tip Radius
40 in
Interface Type
Pin On
For cleaning ditches, sloping, grading and other finishing work.
Cat
Width
47.2 in
Capacity
8.2 ft³
Weight
381 lb
Base Edge Thickness
0.8 in
Tip Radius
25.7 in
Interface Type
Pin On
High strength buckets designed for maximum performance and value over a broad range of applications.
Cat
Width
12 in
Capacity
1.7 ft³
Weight
143.3 lb
Base Edge Thickness
0.8 in
Tip Radius
28 in
Interface Type
Pin On
High strength buckets designed for maximum performance and value over a broad range of applications.
Cat
Width
36 in
Capacity
7.8 ft³
Weight
321.9 lb
Base Edge Thickness
0.8 in
Tip Radius
30.9 in
Interface Type
Pin On
High strength buckets designed for maximum performance and value over a broad range of applications.
Cat
Width
18 in
Capacity
2.9 ft³
Weight
180.8 lb
Base Edge Thickness
0.8 in
Tip Radius
28 in
Interface Type
Pin On
For cleaning ditches, sloping, grading and other finishing work.
Cat
Width
39.4 in
Capacity
3.1 ft³
Weight
128.3 lb
Base Edge Thickness
0.6 in
Tip Radius
17.7 in
Interface Type
Pin On
High strength buckets designed for maximum performance and value over a broad range of applications.
Cat
Width
18 in
Capacity
5.3 ft³
Weight
332.9 lb
Base Edge Thickness
1 in
Tip Radius
40.1 in
Interface Type
Pin On
High strength buckets designed for maximum performance and value over a broad range of applications.
Cat
Width
13 in
Capacity
3.5 ft³
Weight
299.8 lb
Base Edge Thickness
1 in
Tip Radius
40 in
Interface Type
Pin On
For cleaning ditches, sloping, grading and other finishing work.
Cat
Width
59.1 in
Capacity
11.6 ft³
Weight
491.4 lb
Base Edge Thickness
0.8 in
Tip Radius
28.1 in
Interface Type
Pin On
Optimized geometry provides maximum digging force and material volume for heavy-duty applications.
Cat
Width
24.4 in
Capacity
6.4 ft³
Weight
271.2 lb
Base Edge Thickness
0.8 in
Tip Radius
33.5 in
Interface Type
Pin On
Select Store
For pricing & availability
1 - 16 of 153 results
1 - 16 of 153 results