No Suggested Results



Part number or name
BackHomeAll CategoriesProduct Selector GETHydraulic ExcavatorsEdgesEDGE391-5221,Edge
BackHome
All CategoriesProduct Selector GETHydraulic ExcavatorsEdgesEDGE
391-5221,Edge
391-5221,Edge
391-5221,Edge

Viewing 1 - 16 of 210

Sort by RelevanceSort by NameSort by Part Number
Filter & SortFilter & Sort
Sort by RelevanceSort by NameSort by Part Number
Specifications
USMetric

Inside Diameter (in)

0.1250.30.511.02.5

Outside Diameter (OD) - A (in)

5/8

Screw Type

Set Screws - Cup Point

Spring Type

Compression

Thickness (in)

0.010.030.0350.060.0633.23

Thread Size (in - TPI) (in)

na

Washer Type

Flat
View ResultsCancel
7G-7431: Selector Piston

7G-7431: Selector Piston

Cat® Aluminum Selector Piston used in Transmission Control Valve

Cat

Material Description

Aluminum

Diameter (in)

1.19

Length (in)

2.95

Outside Diameter (in)

1.186

Material

Alloy Aluminum,Aluminum

Weight (lb)

0.1

5M-9622: 20.62mm Outer Diameter Control Valve Spacer

5M-9622: 20.62mm Outer Diameter Control Valve Spacer

Cat® Selector And Pressure Control Valve Spacer provide precise valve alignment for efficient hydraulic pressure control

Cat

Material Description

Steel

Material

Carbon Steel

Thickness (in)

0.06

Outside Diameter (in)

0.81

ZBAVTE SE PRVKU POUHÉHO ODHADU PŘI OPRAVÁCH

Aplikace Cat® SIS2GO obsahuje vše, co potřebujete k opravě svého zařízení, ať už jde o řešení potíží kódu závady, získání pokynů k opravě krok za krokem nebo zajištění správných dílů.

5J-1036: 0.8mm Thick Steel Shim

5J-1036: 0.8mm Thick Steel Shim

Cat® Shim (Selector and Control Valve)

Cat

Material Description

Steel

Diameter (in)

0.59

Material

Alloy Zinc,Carbon Steel,Oil Fluid

Thickness (in)

0.03

129-3033: Control Valve Pin Spring

129-3033: Control Valve Pin Spring

Cat® Plate Spring for transmission selector and pressure control valve provides consistent pressure control and smooth gear shifting

Cat

Material

Steel

Coating

Not Specified

Overall Length (in)

4.826

Width (in)

1.237

Height (in)

0.893

7G-3472: Transmission Selector Block body

7G-3472: Transmission Selector Block body

Cat® Gray Iron Casted Selector Body used in Transmission Valves

Cat

Material Description

Cast Iron

Overall Length (in)

11.06

Overall Width (in)

9.96

Overall Height (in)

2.36

Material

Gray (Flake) Iron,Oil Fluid

238-5507: Orifice Screen Plug

238-5507: Orifice Screen Plug

Cat® Plastic Orifice Screen Plug for Transmission Selector and Pressure Control Valves

Cat

Overall Height (in)

0.53

Overall Length (in)

1.01

161-7055: Transmission Selector Block body

161-7055: Transmission Selector Block body

Cat® Aluminium Die Casted Body for Transmission Selector and Pressure Control Valve

Cat

Material Description

Aluminum die casting

Overall Length (in)

14.4

Overall Width (in)

9.1

Overall Height (in)

2

Material

Alloy Aluminum

145-0107: 1.6mm Thick Valve Spacer

145-0107: 1.6mm Thick Valve Spacer

Cat® Spacer to provide precise spacing and alignment for the transmission selector and pressure control valve

Cat

Type

Center Hole-Slot

Washer Type

Flat

Outside Diameter (in)

0.812

Material

Carbon Steel,Shim Steel

Length (in)

.062

Inside Diameter (in)

0.125

Center Hole Form

Non-Threaded

Thickness (in)

0.063

ZBAVTE SE PRVKU POUHÉHO ODHADU PŘI OPRAVÁCH

Aplikace Cat® SIS2GO obsahuje vše, co potřebujete k opravě svého zařízení, ať už jde o řešení potíží kódu závady, získání pokynů k opravě krok za krokem nebo zajištění správných dílů.

8E-5237: 0.76mm Thick Thrust Race

8E-5237: 0.76mm Thick Thrust Race

Cat® Thrust Race for Control Valves and Selector Valves

Cat

Material

Alloy Steel

Inside Diameter (in)

2.5

Height (in)

0.03

Outside Diameter (in)

3.5

8E-7714: 9mm Diameter Orifice

8E-7714: 9mm Diameter Orifice

Cat® Brown Orifice for Motor Graders Transmission Selector and Pressure Control Valve

Cat

Material Description

Steel

Standard Color

Green

Outside Diameter (in)

0.433

Length (in)

1.374

Material

Carbon Steel

145-0105: 0.25mm Thick Valve Spacer

145-0105: 0.25mm Thick Valve Spacer

Cat® Spacer to provide precise spacing and alignment for the transmission selector and pressure control valve

Cat

Type

Center Hole-Slot

Washer Type

Flat

Outside Diameter (in)

0.812

Material

Carbon Steel,Shim Steel

Length (in)

0.009

Coating

Zinc Plated

Inside Diameter (in)

0.125

Center Hole Form

Non-Threaded

Thickness (in)

0.01

8E-7713: 9mm Diameter Orifice

8E-7713: 9mm Diameter Orifice

Cat® Brown Orifice for Motor Graders Transmission Selector and Pressure Control Valve

Cat

Material Description

Steel

Standard Color

Brown

Outside Diameter (in)

0.433

Length (in)

1.374

Material

Carbon Steel

145-0106: 0.9mm Thick Valve Spacer

145-0106: 0.9mm Thick Valve Spacer

Cat® Spacer to provide precise spacing and alignment for the transmission selector and pressure control valve

Cat

Type

Center Hole-Slot

Washer Type

Flat

Outside Diameter (in)

0.812

Material

Carbon Steel,Shim Steel

Length (in)

0.035

Coating

Zinc Plated

Inside Diameter (in)

0.125

Center Hole Form

Non-Threaded

Thickness (in)

0.035

145-6478: Valve Group-Selector & Pressure Control

145-6478: Valve Group-Selector & Pressure Control

Cat® Valve Group-Selector & Pressure Control

Cat

6T-3115: Neutralizer Spool

6T-3115: Neutralizer Spool

Cat® Spool for Transmission Selector and Pressure Control Valves

Cat

Approx. Weight (lb)

0.74

Outer Diameter (in)

1.12

Overall Length (in)

4.19

281-3160: Selector and Pressure Control Valve

281-3160: Selector and Pressure Control Valve

Cat® Selector and Pressure Control Valve for transmission system

Cat

Viewing 1 - 16 of 210

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert