Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainOther Drivetrain ComponentsOther Drivetrain Components129-3033: Control Valve Pin Spring
HomeDrivetrainOther Drivetrain ComponentsOther Drivetrain Components129-3033: Control Valve Pin Spring
129-3033: Control Valve Pin Spring

Cat® Plate Spring for transmission selector and pressure control valve provides consistent pressure control and smooth gear shifting

Brand: Cat

Product Images
129-3033: Control Valve Pin Spring
129-3033: Control Valve Pin Spring
129-3033: Control Valve Pin Spring
129-3033: Control Valve Pin Spring
129-3033: Control Valve Pin Spring

Cat® Plate Spring for transmission selector and pressure control valve provides consistent pressure control and smooth gear shifting

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 129-3033

Units of Measure

USMetric
Material: Steel
Overall Length (mm): 122.59
Width (mm): 31.43
Height (mm): 22.7
Overall Length (in): 4.826
Width (in): 1.237
Height (in): 0.893
View More
Compatible Models for part number 129-3033

PUMPER

SPF343C

UNDERGROUND ART TRUCK

AD55 AE40 AD45B AE40 II AD45 AD40

WHEEL TRACTOR

633E II 627G 627E 627F 623G 631E 623E 623F 631G 651E 637G 657E 637E 621E 621F 657G 621G

PETROLEUM ENGINE

3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80

EJECTOR TRUCK

740 D400E II

OFF HIGHWAY TRUCK

785D 793D 789D 773

ENGINE - MACHINE

C4.4

ARTICULATED TRUCK

740 D400E II 735 OEM 735

WHEEL SCRAPER

623F 627F 623E 627E 621E 657G 621F 657E

QUARRY TRUCK

771D 771C 775D 775B 773E

TRUCK

785 789 69D 793 775E 775D 773E 793D 772 773D 793B 770 793C 769D 789C 769C 789D 777C 777B 789B 785C 777D 785D 773B 785B

SPRAY AR

CAT WDS

TRACTOR

776D 776C 772B 784C 784B 768C 776B

MOBILE HYD POWER UNIT

TH43-C18

PETROLEUM PACKAGE

TH48-E80 TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced