Benefits of adding equipment

Benefits of adding equipment

Find factory fit parts and view diagrams.

Grapples

Grapples

1 - 5 of 5 results

Sort By

0

Filter & Sort

1 - 5 of 5 results

576-1240: G308

576-1240: G308

Designed for fast, productive material handling and sorting of various shaped materials.



Cat

Grapple Area

8.5 ft³

Weight

1084.7 lb

Machine Class

7-10 Ton Mini Excavators

Maximum Jaw Opening

55.3 in

Outer Wrapper Thickness

0.2 in

Overall Width (Jaws Open)

61.5 in

Interface Type

S45, S50, CW10, Pin On, Pin Lock

Overall Width (Jaws Closed)

34.4 in

Overall Height (Jaws Open)

40.7 in

Overall Height (Jaws Closed)

47.4 in

Overall Depth

27.6 in

Required Hydraulics

2nd Auxiliary

Edge Material

HB500 Equivalent

Optimal Hydraulic Flow

Grab 131 L/min (35 gpm) | Rotation 33 L/min (9 gpm)

Maximum Closing Force

4.9 Sh Ton


576-1220: G208

576-1220: G208

Works best in material handling applications where irregular surface materials are used.



Cat

Grapple Area

2.8 ft²

Weight

619.5 lb

Machine Class

7-10 Ton Mini Excavators

Maximum Jaw Opening

59.1 in

Overall Width (Jaws Open)

65.9 in

Overall Width (Jaws Closed)

35.6 in

Overall Height (Jaws Open)

33.1 in

Overall Height (Jaws Closed)

23.3 in

Overall Depth

21.3 in

Minimum Grip Diameter

3.9 in

Wear Plate Thickness

0.6 in

Arm Depth (Outer)

18.9 in

Arm Depth (Inner)

16.5 in

Interface Type

Tool Interface

Required Hydraulics

Tiltrotator Auxiliary

Edge Material

AR500/HB500

Maximum Closing Force

4136.5 ft·lbf

Maximum Load Rating

10582.2 lb


576-1230: G206

576-1230: G206

Works best in material handling applications where irregular surface materials are used.



Cat

Grapple Area

2.2 ft²

Weight

401.2 lb

Machine Class

5-6 Ton Mini Excavators

Maximum Jaw Opening

50.8 in

Overall Width (Jaws Open)

56.9 in

Overall Width (Jaws Closed)

30.9 in

Overall Height (Jaws Open)

29.1 in

Overall Height (Jaws Closed)

20.2 in

Overall Depth

18.3 in

Minimum Grip Diameter

3.1 in

Wear Plate Thickness

0.5 in

Arm Depth (Outer)

15.9 in

Arm Depth (Inner)

13.8 in

Interface Type

Tool Interface

Required Hydraulics

Tiltrotator Auxiliary

Edge Material

AR500/HB500

Maximum Closing Force

3259.7 ft·lbf

Maximum Load Rating

6613.9 lb


576-1250: G306

576-1250: G306

Designed for fast, productive material handling and sorting of various shaped materials.



Cat

Grapple Area

5.7 ft³

Weight

731.9 lb

Machine Class

5-6 Ton Mini Excavators

Maximum Jaw Opening

50 in

Overall Width (Jaws Open)

55.3 in

Interface Type

S40, CW10, Pin On

Overall Width (Jaws Closed)

28.8 in

Overall Height (Jaws Open)

35.2 in

Overall Height (Jaws Closed)

41.6 in

Overall Depth

23.6 in

Required Hydraulics

2nd Auxiliary

Edge Material

HB500 Equivalent

Optimal Hydraulic Flow

Grab 90 L/min (24 gpm) | Rotation 33 L/min (9 gpm)

Maximum Closing Force

3 Sh Ton


583-5312: G108 Stiff link

583-5312: G108 Stiff link

Contractors’ Grapples are a proven product built for your high-volume material handling needs.



Cat

Machine Class

7-9 Ton Mini Excavators

Jaw Opening

69.5 in

Weight

815.7 lb

Overall Width

28.9 in

Upper Jaw Width

17.1 in

Wear Plate Thickness

0.3 in

Number of Adjustments

3

Length Between Adjustments

7.6 in

Interface Type

Pin On

Inner Wrapper Thickness

0.3 in

Outer Wrapper Thickness

0.3 in

Upper Jaw Tine Count

2

Lower Jaw Tine Count

3


Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Cat® Grapples replace the bucket on Cat Excavators, converting them to the ideal machine for handling loose material, sorting trash, and demolition site cleanup. An array of styles and sizes are available to match Excavators to the task at hand.