Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsTelematics473-7723: PLE601-A5:N2 Network Manager-Marine
HomeUpgrade & Repair KitsUpgrade KitsTelematics473-7723: PLE601-A5:N2 Network Manager-Marine
473-7723: PLE601-A5:N2 Network Manager-Marine

PLE601 A5N2 network manager kit for marine telematics.

Brand: Cat

Product Images
473-7723: PLE601-A5:N2 Network Manager-Marine
473-7723: PLE601-A5:N2 Network Manager-Marine

PLE601 A5N2 network manager kit for marine telematics.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

8C-5608: Communication Control mounting Spacer
8C-5608: Communication Control mounting SpacerQuantity: 4
419-5974: Modular Connectors
419-5974: Modular ConnectorsQuantity: 2
489-4863: HARNESS AS
489-4863: HARNESS ASQuantity: 1
459-0786: Electronic Communication Controller
459-0786: Electronic Communication ControllerQuantity: 1
129-3178: M6 x 1mm Hex Lock Nut
129-3178: M6 x 1mm Hex Lock NutQuantity: 4
8C-5607: Center Bonded Isolation Mount
8C-5607: Center Bonded Isolation MountQuantity: 8
9X-6165: 6.5mm Inner Diameter Washer
9X-6165: 6.5mm Inner Diameter WasherQuantity: 4
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 10
8C-8451: M6-1 x 40mm Hex Head Bolt
8C-8451: M6-1 x 40mm Hex Head BoltQuantity: 4
9X-8256: M6 ID Steel Flat Washer
9X-8256: M6 ID Steel Flat WasherQuantity: 4
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Specifications for part number 473-7723

We are still working on adding a specification for this part.

Compatible Models for part number 473-7723

GENERATOR SET

C32 C18

MARINE AUXILIARY

3512C 3516C

MARINE ENGINE

C18 3512C C32 3508C C280-16 3516C C280-12 C280-6 C175-16 C280-8

PETROLEUM PACKAGE

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced