495-1030: Fuel Filter
+ / - Hover over image to Zoom
Other Views

    495-1030: Fuel Filter

    Part Number: 495-1030
    Brand: Cat
    Retrieving Price.....
    Save to List

    Standard Efficiency Fuel Filter

    Cat® Standard Efficiency Fuel Filters are recommended for normal duty filtration in a wide range of Cat equipment. Cat Filters use fiberglass spiral roving and acrylic beads to keep filter media pleats from flexing as fluid travels through the media, ensuring contaminants are captured and held. This is important any time your engine is running, but is particularly important during machine cold start and shutdown. Pleats in will-fit filters often flex, releasing contaminants through the filter media into the “clean” side where they cause additional component wear.

    Cat filters help prevent damage to your fuel system and keep your Cat machinery performing at optimum levels. Designed and manufactured by the same company that makes your Cat iron, we provide quality parts to ensure long-term integrity of your equipment.

    Choosing genuine Cat Filters protects your equipment – and your bottom line.

    Attributes:
    • Designed by Caterpillar to be an integrated component of your critical fuel system
    • Only available from Caterpillar
    • No one knows Cat Fuel Systems better than Caterpillar
    • Cat Filters perform better than will-fitters – see the test results

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    cold planer
    PM310 PM620 PM622 PM313 PM312

    forest products
    548 558 521 522

    motor grader
    12M 3 AWD 12M 3 14M3 140M 3 160M 3 120 160M 3 AWD 140M 3 AWD

    material handler
    MH3024

    wheeled excavator
    M322F M320F

    engine - generator set
    C18 XQ230

    drill
    MD6200

    excavator
    336 340F L UHD 340 330F 330 352F 349F L 390F L 336F XE 352F-VG 374F 330F OEM 336F L 336FMHPU 330FMHPU 336 GC 323 352F OEM 330 GC 336F L XE 349F 390F 336F

    engine - industrial
    C9.3B C13B C13 C18

    track-type loader
    973

    wheel tractor-scraper
    623K 621K 627K 637K 631K 621K OEM

    track-type tractor
    D9T

    road reclaimer
    RM500B