This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Cat® Studs come in two types, Taper Lock and Standard, and both are available in a wide variety of screw lengths and thread sizes.
Our heated treated studs undergo a direct-hardening process (Hardened to Rockwell C33-39) and meet SAE grade 8 strength requirements.
Studs are also referred to as Threaded Rods.
Cat® 5/16" Double End Threaded Carburetor Control Steel Rod to connect Throttle Actuator and Carburetor Lever
Cat
Material
Alloy Mixed: Metal
Cat® 57.15mm Long Interference Double End Threaded Stud for CamShaft Cover
Cat
Material Description
ISO Class 8.8 or SAE Grade 5 equivalent
Notes
Thread Length (mm)31.75, Stud End Thread Length: 12.7
Hole Thread Pitch
18.0
Material
Alloy Mixed: Metal, Carbon Steel, Low Alloy Steel, Alloy Zinc
Stud Thread Pitch
18.0
Stud Thread Size
.312
1 - 16 of 1200 results
1 - 16 of 1200 results