Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHoses & TubesCaps & PlugsOther Caps & Plugs7W-6390: 1-3/8" Engine Oil Filter Base Stud
Home
Hoses & TubesCaps & PlugsOther Caps & Plugs
7W-6390: 1-3/8" Engine Oil Filter Base Stud
7W-6390: 1-3/8" Engine Oil Filter Base Stud

Cat® Engine Oil Filter Base Stud secures the oil filter base securely to the engine block, ensuring reliable filtration and lubrication

Brand: Cat

Product Images
7W-6390: 1-3/8" Engine Oil Filter Base Stud
7W-6390: 1-3/8" Engine Oil Filter Base Stud

Cat® Engine Oil Filter Base Stud secures the oil filter base securely to the engine block, ensuring reliable filtration and lubrication

Brand: Cat

Check Price
Check Price
Login to view your customer price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert