Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainFinal DriveFinal Drive Plates1T-1315: 254mm Inner Diameter Clutch Plate
Home
DrivetrainFinal DriveFinal Drive Plates
1T-1315: 254mm Inner Diameter Clutch Plate
1T-1315: 254mm Inner Diameter Clutch Plate

Cat® Clutch Plate for torque converter transfers torque efficiently, enabling smooth and precise transmission

Brand: Cat

Product Images
1T-1315: 254mm Inner Diameter Clutch Plate
1T-1315: 254mm Inner Diameter Clutch Plate
1T-1315: 254mm Inner Diameter Clutch Plate
1T-1315: 254mm Inner Diameter Clutch Plate
1T-1315: 254mm Inner Diameter Clutch Plate

Cat® Clutch Plate for torque converter transfers torque efficiently, enabling smooth and precise transmission

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
20R-2817
20R-2817 : Cat® Reman Clutch Plate
Check Price
Compare Alternate Parts
1T-1315
This part:
1T-1315: 254mm Inner Diameter Clutch Plate
Outside Diameter (in)

14.2429

Inside Diameter (in)

10

Thickness (in)

0.135

Description

Cat® Clutch Plate for torque converter transfers torque efficiently, enabling smooth and precise transmission

20R-2817
This part:
20R-2817: Cat® Reman Clutch Plate
Inside Diameter (in)

10.000

Outside Diameter (in)

14.2429

Thickness (in)

0.135

Description

Cat Reman Clutch Plate (141 Teeth)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert