Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityMirrors461-2958: Rear View Mirror
HomeCabsCab VisibilityMirrors461-2958: Rear View Mirror
461-2958: Rear View Mirror

Cat® 182 mm Wide Cabin Rear View Mirror

Brand: Cat

Product Images
461-2958: Rear View Mirror
461-2958: Rear View Mirror
461-2958: Rear View Mirror
461-2958: Rear View Mirror
461-2958: Rear View Mirror

Cat® 182 mm Wide Cabin Rear View Mirror

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 461-2958

Units of Measure

USMetric
Overall Length (mm): 312.0
Overall Width (mm): 217.0
Overall Height (mm): 85.0
Material Description: Polypropylene (housing)
Overall Length (in): 12.28
Overall Width (in): 8.54
Overall Height (in): 3.34
Material: Polypropylene Plastic
View More
Compatible Models for part number 461-2958

COMPACT WHEEL LOADER

903 902 901 903D 902C2 901C2 903C2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced