Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityMirrors478-8136: Mirror Bracket
HomeCabsCab VisibilityMirrors478-8136: Mirror Bracket
478-8136: Mirror Bracket

Cat® Mirror Bracket

Brand: Cat

Product Images
478-8136: Mirror Bracket
478-8136: Mirror Bracket

Cat® Mirror Bracket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 478-8136

Units of Measure

USMetric
Material Description: Steel
Color: Black
Overall Width (in): 1.31
Overall Height (in): 32.5
Material: Alloy Steel
Overall Width (mm): 33.4
Overall Length (in): 14.9
Overall Height (mm): 1,000.0
Overall Length (mm): 377.0
View More
Compatible Models for part number 478-8136

TRUCK

793F 793F CMD 789D 793F OEM 793F XQ

OFF HIGHWAY TRUCK

793 793F 798 AC 789D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced