Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings9X-4575: Transmission Clutch O Ring Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
9X-4575: Transmission Clutch O Ring Seal
9X-4575: Transmission Clutch O Ring Seal

Cat® Transmission Clutch O Ring Seal is designed to seal the interface between the clutch housing and the cover effectively, preventing fluid leakage

Brand: Cat

Product Images
9X-4575: Transmission Clutch O Ring Seal
9X-4575: Transmission Clutch O Ring Seal

Cat® Transmission Clutch O Ring Seal is designed to seal the interface between the clutch housing and the cover effectively, preventing fluid leakage

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9X-4575
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9X-4575

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 196.52
Inside Diameter (in): 7.737
Material: EPDM,Ethylene propylene diene terpolymer (EPDM) Rubber
Polymer: EPDM (Ethylene-propylene diene)
Material Hardness: 70A
Dash Size: 170
View More
Compatible Models for part number 9X-4575

MARINE AUXILIARY

3512C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert