HomeHydraulicsOther Hydraulic Components001-6304: 37 Deg To NPTF 45 Deg Coolant Line Elbow
Home
HydraulicsOther Hydraulic Components001-6304: 37 Deg To NPTF 45 Deg Coolant Line Elbow
001-6304: 37 Deg To NPTF 45 Deg Coolant Line Elbow
Cat® Coolant Line Elbow is a bent connector used to redirect coolant flow in a vehicle's cooling system.
Brand: Cat
Product Images
001-6304: 37 Deg To NPTF 45 Deg Coolant Line Elbow
Cat® Coolant Line Elbow is a bent connector used to redirect coolant flow in a vehicle's cooling system.
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Related parts
238-5082: 2.95 x 23.47mm 90A FKM O-Ring
Check Price
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
Check Price
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Transmission and Hydraulic Oil Compatibile Seal: 3D-2824 (1-1/16-12)
Oil and Fuel Compatible Seal: 238-5082 (1-1/16-12)
Coolant and Urea Compatible Seal: 6V-5063 (1-1/16-12)
Material Description: Plated Steel
Material: Carbon Steel
Transmission and Hydraulic Oil Compatibile Seal: 3D-2824 (1-1/16-12)
Oil and Fuel Compatible Seal: 238-5082 (1-1/16-12)
Coolant and Urea Compatible Seal: 6V-5063 (1-1/16-12)
View More
Compatible Models
Compatible Models
Pumper
CPT372SPF343CSPF343
Generator
SR4
Power Module
XQG400
Integrated Toolcarrier
IT12
Off Highway Truck
789G777G777
Motor Grader
2416G
Track-Type Tractor
D10D9H
Pipelayer
594H
Vibratory Compactor
CP-323CP-553CS-553CS-551CS-323
Ripper Scarifier
16G
Generator Set
G3406CG137-12G3412CG3412
Engine
G3406G3408G3412CG3412
Soil Compactor
825C
Wheel Dozer
834B824C
Cold Planer
PR-450CPR-450PR-750B
Landfill Compactor
826C836
Petroleum Gen Set
C15
Wheel Loader
G910988B980C992C950B950E
Compact Wheel Loader
910
Road Reclaimer
RR-250
Soil Stabilizer
SS-250
Gen Set Engine
POWER SYSG3412C3306B
Ripper
10
Truck
775E773E777C777D777G777F
Quarry Truck
775D777E
Gas Engine
G3412G3408CG3408BG3408G3406CG137-12
Bulldozer
10C834U834S10S10U
View More
Pumper
CPT372SPF343CSPF343
Warranty Information
Return Policy
Parts diagram for 001-6304
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Description for part number 001-6304
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 001-6304
Transmission and Hydraulic Oil Compatibile Seal: 3D-2824 (1-1/16-12)
Oil and Fuel Compatible Seal: 238-5082 (1-1/16-12)
Coolant and Urea Compatible Seal: 6V-5063 (1-1/16-12)
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 001-6304
PUMPER
CPT372 SPF343C SPF343
GENERATOR
SR4
POWER MODULE
XQG400
INTEGRATED TOOLCARRIER
IT12
OFF HIGHWAY TRUCK
789G 777G 777
MOTOR GRADER
24 16G
TRACK-TYPE TRACTOR
D10 D9H
PIPELAYER
594H
VIBRATORY COMPACTOR
CP-323 CP-553 CS-553 CS-551 CS-323
RIPPER SCARIFIER
16G
GENERATOR SET
G3406 CG137-12 G3412C G3412
ENGINE
G3406 G3408 G3412C G3412
SOIL COMPACTOR
825C
WHEEL DOZER
834B 824C
COLD PLANER
PR-450C PR-450 PR-750B
LANDFILL COMPACTOR
826C 836
PETROLEUM GEN SET
C15
WHEEL LOADER
G910 988B 980C 992C 950B 950E
COMPACT WHEEL LOADER
910
ROAD RECLAIMER
RR-250
SOIL STABILIZER
SS-250
GEN SET ENGINE
POWER SYS G3412C 3306B
RIPPER
10
TRUCK
775E 773E 777C 777D 777G 777F
QUARRY TRUCK
775D 777E
GAS ENGINE
G3412 G3408C G3408B G3408 G3406 CG137-12
BULLDOZER
10C 834U 834S 10S 10U
View More
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.