Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: The straight adapter is designed to connect directly to the injector lubrication distribution valve on one end and the injector lines on the other end. The connection can be established using threaded fittings. It allows the lubricant to flow seamlessly through the system and reach the injectors, ensuring they receive the necessary lubrication for smooth operation.
Attributes: • Precisely engineered and machined to provide a reliable and leak-free connection. • NPTF threads are easy to install, requiring simple hand tightening.
Applications: The straight adapter provides a reliable and leak-free connection, ensuring the proper flow of lubricant in the lubrication system and it is widely used in Cat MD6200, MD6250, MD6310, MD6380 Drill, 7495 Expanded Mining Products, 16, 18, 24M Motor Grader, 777, 789, 793, 798, 777F, 797F Off-highway Truck, D10T2, D11T Track-type Tractor, 990K, 988H, 992, 993, 994K Wheel-type Loader.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: The straight adapter is designed to connect directly to the injector lubrication distribution valve on one end and the injector lines on the other end. The connection can be established using threaded fittings. It allows the lubricant to flow seamlessly through the system and reach the injectors, ensuring they receive the necessary lubrication for smooth operation.
Attributes: • Precisely engineered and machined to provide a reliable and leak-free connection. • NPTF threads are easy to install, requiring simple hand tightening.
Applications: The straight adapter provides a reliable and leak-free connection, ensuring the proper flow of lubricant in the lubrication system and it is widely used in Cat MD6200, MD6250, MD6310, MD6380 Drill, 7495 Expanded Mining Products, 16, 18, 24M Motor Grader, 777, 789, 793, 798, 777F, 797F Off-highway Truck, D10T2, D11T Track-type Tractor, 990K, 988H, 992, 993, 994K Wheel-type Loader.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Hex Size (in): 0.75
Hex Size (mm): 19.05
Overall Length (in): 1.45
Overall Length (mm): 36.8
Thread: 3/8-18 NPTF
Weight (kg): 0.05
Weight (lb): 0.1
Material Description: Plated Steel
Material: Carbon Steel
Units of MeasureUSMetric
Hex Size (in): 0.75
Hex Size (mm): 19.05
Overall Length (in): 1.45
View More
Compatible Models
Compatible Models
Pumper
CPT372SPT343SPT342SCT673
Underground Art Truck
AE40AD55AD30AE40 IIAD45AD40
Truck Engine
C9
Integrated Toolcarrier
IT14G
Load Haul Dump
R1600GR1600R1300
Off Highway Truck
789G789D796 AC794 AC
Motor Grader
24H14M
Hydraulic Shovel
6015B
Track-Type Tractor
D9RD11T
Asphalt Paver
AP500AP400AP-600DAP555AP355FAP455AP300FAP600
Mini Hyd Excavator
307-A305.5307C308C
Mining Excavator
5110B
Excavator
311D LRR312D L229225320-A L325B L320-A N312D315D L311C312-A225B225D320-A319D LN321B307320N320C319D L320B FM LL320B LL320 L
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: The straight adapter is designed to connect directly to the injector lubrication distribution valve on one end and the injector lines on the other end. The connection can be established using threaded fittings. It allows the lubricant to flow seamlessly through the system and reach the injectors, ensuring they receive the necessary lubrication for smooth operation.
Attributes: • Precisely engineered and machined to provide a reliable and leak-free connection. • NPTF threads are easy to install, requiring simple hand tightening.
Applications: The straight adapter provides a reliable and leak-free connection, ensuring the proper flow of lubricant in the lubrication system and it is widely used in Cat MD6200, MD6250, MD6310, MD6380 Drill, 7495 Expanded Mining Products, 16, 18, 24M Motor Grader, 777, 789, 793, 798, 777F, 797F Off-highway Truck, D10T2, D11T Track-type Tractor, 990K, 988H, 992, 993, 994K Wheel-type Loader.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.