Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHydraulicsOther Hydraulic Components030-7950: 1-1/16-12 Threaded 90° Elbow Adapter
HomeHydraulicsOther Hydraulic Components030-7950: 1-1/16-12 Threaded 90° Elbow Adapter
030-7950: 1-1/16-12 Threaded 90° Elbow Adapter

Cat® Straight Thread O Ring to 37° Flared 90° Elbow Adapter for hydraulic tilt cylinder hose lines facilitates smooth oil flow, optimizing tilt system efficiency

Brand: Cat

Product Images
030-7950: 1-1/16-12 Threaded 90° Elbow Adapter
030-7950: 1-1/16-12 Threaded 90° Elbow Adapter
030-7950: 1-1/16-12 Threaded 90° Elbow Adapter
030-7950: 1-1/16-12 Threaded 90° Elbow Adapter
030-7950: 1-1/16-12 Threaded 90° Elbow Adapter

Cat® Straight Thread O Ring to 37° Flared 90° Elbow Adapter for hydraulic tilt cylinder hose lines facilitates smooth oil flow, optimizing tilt system efficiency

Brand: Cat

Warranty Information
Return Policy
Related parts
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring

Cat® O-Ring Seal for 1/16-12" STOR Connector End

Check Price
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring

Discover Cat's precision-engineered nitrile O-ring. From gaskets to heavy-duty seals, ensure optimal performance with reliable parts.

Check Price
238-5082: 2.95 x 23.47mm 90A FKM O-Ring
238-5082: 2.95 x 23.47mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 1 1/16-12" STOR Connector End

Check Price
6V-5063
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
Check Price
3D-2824
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
Check Price
238-5082
238-5082: 2.95 x 23.47mm 90A FKM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced