Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHydraulicsOther Hydraulic Components030-7965: 1-1/16-12 Thread Hex Head 45 Degrees Elbow 37 Degrees Flared Adapter
Home
HydraulicsOther Hydraulic Components
030-7965: 1-1/16-12 Thread Hex Head 45 Degrees Elbow 37 Degrees Flared Adapter
030-7965: 1-1/16-12 Thread Hex Head 45 Degrees Elbow 37 Degrees Flared Adapter

Fluid Carrying Elbow Adapter (37 Deg)

Brand: Cat

Product Images
030-7965: 1-1/16-12 Thread Hex Head 45 Degrees Elbow 37 Degrees Flared Adapter
030-7965: 1-1/16-12 Thread Hex Head 45 Degrees Elbow 37 Degrees Flared Adapter
030-7965: 1-1/16-12 Thread Hex Head 45 Degrees Elbow 37 Degrees Flared Adapter
030-7965: 1-1/16-12 Thread Hex Head 45 Degrees Elbow 37 Degrees Flared Adapter
030-7965: 1-1/16-12 Thread Hex Head 45 Degrees Elbow 37 Degrees Flared Adapter

Fluid Carrying Elbow Adapter (37 Deg)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Related parts
6V-5063
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
Check Price
3D-2824
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
Check Price
238-5082
238-5082: 2.95 x 23.47mm 90A FKM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert