Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits032-8047: Turbocharger Ferrule
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits032-8047: Turbocharger Ferrule
032-8047: Turbocharger Ferrule

Cat® Ferrule for a turbocharger provides secure fastening and sealing of components, maintaining optimal airflow and pressure

Brand: Cat

Product Images
032-8047: Turbocharger Ferrule
032-8047: Turbocharger Ferrule

Cat® Ferrule for a turbocharger provides secure fastening and sealing of components, maintaining optimal airflow and pressure

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 032-8047

We are still working on adding a specification for this part.

Compatible Models for part number 032-8047

PUMPER

SPF343C

GENERATOR

LC30XX

TRUCK ENGINE

3054

INTEGRATED TOOLCARRIER

IT38H IT14G

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1300G II

MOTOR GRADER

120M 12M

TRACK-TYPE TRACTOR

D5K LGP D5R LGP D4K XL D5R XL D3K XL D6N D6K D6K LGP D4K LGP D6K XL D5K XL D3K LGP

KNUCKLEBOOM LOADER

559

MINI HYD EXCAVATOR

307-A

ASPHALT PAVER

AP-655D AP-800 BG555E AP-1000E AP-555E AP-650B AP-800C AP-800B BG-230 BG-210B AP-1055E BG600D BG-225B BG-225C AP-600D BG655D AP-500E AP-1200 BG500E

MARINE ENGINE

3054 3056 3034 3054B

PIPELAYER

PL61

EXCAVATOR

312B 312C 320D L 312-A 312B L 307 320D GC 312C L 224 317-A 205 206 323D L 214 212 213 317-A N 317 N 315-A 320D 315B L M312 M315

VIBRATORY COMPACTOR

CS-56 CS-431C CS-431B CS-54 CS-56B CS-68B CS-323C CS-44 CB-64 CS-433E CS-663E CS-433C CS-433B CS-54B CB-54 CS-78B CS-323 CS-79B CP-663E CP-433C CP-433B CP-433E CS-423E CP-323 CS-64B CP-323C CP-54B CS-76 CS-74 CS-74B CB-44B CB-434B CB-434C CS-64 CP-56B CP-68B CB-424 CB-545 CP-64 CB-544 CB-54B CP-54 CP-56 CB-534C CB-534B CP-74B CP-44 CB-535B CS-683E CP-76 CP-74

MULTI TERRAIN LOADER

267 257 287 277 247

GENERATOR SET

C6.6 C4.4DE110E C4.4 3056 3054 C2.2 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C4.4DE110E2

TRACK LOADER

963D 953D

BACKHOE LOADER

438C 426C 416 426 428 436C 420E 430E 450E 416C 428C

COLD PLANER

PR-75

COMPACT WHEEL LOADER

908 906 914G

TELEHANDLER

RT60 TH360B TH82 TH83 RT50 TH103 TH210 TL943C TH215 TH407C RTC60 TH355B TH62 TH63 TH350B RT50SA TH460B

WHEEL LOADER

928H 928HZ 930H 924GZ 924HZ 924H 924G 938H

FORWARDER

554

GEN SET ENGINE

POWER SYS 3056 3054

ENGINE - MACHINE

C4.4 C6.6

SKID STEER LOADER

236 232 248 246 242 262 252 216 228 226

WHEELED EXCAVATOR

M322D MH M318D M318D MH M322D M315D M316D M313D

PNEUMATIC COMPACTOR

PS-360B PS-180 PF-290B CW-34 PS-200B PF-300B PS-150B PS-110 PS-300B PS-130

INDUSTRIAL ENGINE

C6.6 3054B C4.4 3054 3056

WHEEL FELLER BUNCHER

2470C 553C

WINDROW ELEVATOR

WE-851B WE-601B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced