Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws033-1034: SCREW
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
033-1034: SCREW
033-1034: SCREW

Brand: Cat

Product Images
033-1034: SCREW
033-1034: SCREW

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 033-1034
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 033-1034

Units of Measure

USMetric
Locking Feature: Nylon Patch
Hand of Thread: RH
Material: Nylon, 6, 6/12, 6/6 Plastic,Alloy Mixed: Metal
Grip Length (in): 0.48
Thread Size (dia x pitch) (mm): 5/8x11
Bolt Type: Countersunk (Flat)
Thread Size (in): 0.025
Bolt Length (in): 1.5
Thread Size (mm): 0.625
Grip Length (mm): 12.19
Bolt Length (mm): 38.1
View More
Compatible Models for part number 033-1034

ASPHALT PAVER

BG-230 BG-225C AP-650B AP-800D AP-800C BG-230D

TRACK LOADER

951C 951B 941

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert