Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home052-3107: SCREW
Home052-3107: SCREW
052-3107: SCREW

Brand: Cat

fallback-image
Discontinued
052-3107: SCREW
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Units of MeasureUSMetric
Hand of Thread: RH
Material: Alloy Steel
Bolt Type: Countersunk (Flat)
Grip Length (in): 0.261
Thread Size (dia x pitch) (mm): 1/4x20
Thread Size (in): 0.01
Bolt Length (in): 1.5
Class or Grade: ASTM A574 (180 ksi)
Thread Size (mm): 0.250
Grip Length (mm): 6.63
Bolt Length (mm): 38.1
Units of MeasureUSMetric
Hand of Thread: RH
Material: Alloy Steel
Bolt Type: Countersunk (Flat)
View More
Compatible Models
Compatible Models
Wheel Skidder
508
View More
Wheel Skidder
508
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 052-3107
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 052-3107

We are still working on adding a description for this part.

Specifications for part number 052-3107

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel
Bolt Type: Countersunk (Flat)
Grip Length (in): 0.261
Thread Size (dia x pitch) (mm): 1/4x20
Thread Size (in): 0.01
Bolt Length (in): 1.5
Class or Grade: ASTM A574 (180 ksi)
Thread Size (mm): 0.250
Grip Length (mm): 6.63
Bolt Length (mm): 38.1
View More
Compatible Models for part number 052-3107

WHEEL SKIDDER

508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert