Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHydraulicsOther Hydraulic Components053-0700: 9/16-18" Threaded Tee Adapter Flared Swivel
Home
HydraulicsOther Hydraulic Components
053-0700: 9/16-18" Threaded Tee Adapter Flared Swivel
053-0700: 9/16-18" Threaded Tee Adapter Flared Swivel

Cat® 37 Degree Tee Adapter for Hydraulic Lines and Instrument Panel Controls

Brand: Cat

Product Images
053-0700: 9/16-18" Threaded Tee Adapter Flared Swivel
053-0700: 9/16-18" Threaded Tee Adapter Flared Swivel
053-0700: 9/16-18" Threaded Tee Adapter Flared Swivel
053-0700: 9/16-18" Threaded Tee Adapter Flared Swivel
053-0700: 9/16-18" Threaded Tee Adapter Flared Swivel

Cat® 37 Degree Tee Adapter for Hydraulic Lines and Instrument Panel Controls

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
3J-1907
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
Check Price
6V-3250
6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring
Check Price
214-7568
214-7568: STOR O-Ring Seal (SAE 9/16-18)
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert