Cat® 57.15mm Inner Diameter Self Aligning Bearing with Lubrication Groove
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Self-aligning spherical plain bearings consist of an inner convex race and an outer concave race that swivel to eliminate stresses on the shaft and bearing assembly due to deflection. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: • Lubrication grooves and holes • Single or double fracture outer race • Outer Race Length: 42.85 mm (1.687 in) • Spherical Diameter: 82.17 mm (3.235 in)
Application: Cat self-aligning spherical plain bearings are typically used where misalignment, high radial loads and bi-directional axial loads are present. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Self-aligning spherical plain bearings consist of an inner convex race and an outer concave race that swivel to eliminate stresses on the shaft and bearing assembly due to deflection. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: • Lubrication grooves and holes • Single or double fracture outer race • Outer Race Length: 42.85 mm (1.687 in) • Spherical Diameter: 82.17 mm (3.235 in)
Application: Cat self-aligning spherical plain bearings are typically used where misalignment, high radial loads and bi-directional axial loads are present. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 50.013 (Inner Bearing)
Outside Diameter (mm): 90.488
Inside Diameter (mm): 57.15
Length (in): 1.969 (Inner Bearing)
Outside Diameter (in): 3.5625
Inside Diameter (in): 2.25
Material: Alloy Mixed: Metal,Steel Bearing
Units of MeasureUSMetric
Length (mm): 50.013 (Inner Bearing)
Outside Diameter (mm): 90.488
Inside Diameter (mm): 57.15
View More
Compatible Models
Compatible Models
Wheel Skidder
525
Underground Art Truck
AD30
Articulated Truck
740735D300E II
View More
Wheel Skidder
525
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Self-aligning spherical plain bearings consist of an inner convex race and an outer concave race that swivel to eliminate stresses on the shaft and bearing assembly due to deflection. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: • Lubrication grooves and holes • Single or double fracture outer race • Outer Race Length: 42.85 mm (1.687 in) • Spherical Diameter: 82.17 mm (3.235 in)
Application: Cat self-aligning spherical plain bearings are typically used where misalignment, high radial loads and bi-directional axial loads are present. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 066-5815
Units of Measure
USMetric
Length (mm): 50.013 (Inner Bearing)
Outside Diameter (mm): 90.488
Inside Diameter (mm): 57.15
Length (in): 1.969 (Inner Bearing)
Outside Diameter (in): 3.5625
Inside Diameter (in): 2.25
Material: Alloy Mixed: Metal,Steel Bearing
View More
Compatible Models for part number 066-5815
WHEEL SKIDDER
525
UNDERGROUND ART TRUCK
AD30
ARTICULATED TRUCK
740 735 D300E II
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.