Cat® 20mm Thick Step Washer in Torque Converter for exact position mounting
Brand: Cat
081-2804: 20mm Thick Step Washer
Cat® 20mm Thick Step Washer in Torque Converter for exact position mounting
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
A Step Washer in a Torque Converter features a central hole with varying outer diameters and provides precise and controlled spacing or adjustment between two components within an assembly. The larger diameter is oriented towards the component that needs spacing or support, while the smaller diameter interacts with the other mating part.
Attributes: • Provides a larger surface area to spread the load and prevent damage to the surface • Provides high strength and wear resistance
Applications: A Step Washer in a Torque Converter provides controlled spacing or alignment within an assembly and distributes the load of the fastener over a larger area, which helps to prevent damage to the surface being fastened.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Step Washer in a Torque Converter features a central hole with varying outer diameters and provides precise and controlled spacing or adjustment between two components within an assembly. The larger diameter is oriented towards the component that needs spacing or support, while the smaller diameter interacts with the other mating part.
Attributes: • Provides a larger surface area to spread the load and prevent damage to the surface • Provides high strength and wear resistance
Applications: A Step Washer in a Torque Converter provides controlled spacing or alignment within an assembly and distributes the load of the fastener over a larger area, which helps to prevent damage to the surface being fastened.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 80
Material: Alloy Zinc,Structural Steel
Thickness (in): 0.79
Inside Diameter (mm): 16.5
Thickness (mm): 20
Inside Diameter (in): 0.65
Outside Diameter (in): 3.15
Units of MeasureUSMetric
Outside Diameter (mm): 80
Material: Alloy Zinc,Structural Steel
Thickness (in): 0.79
View More
Compatible Models
Compatible Models
Vibratory Compactor
CB-214C
View More
Vibratory Compactor
CB-214C
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 081-2804
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 081-2804
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 081-2804
A Step Washer in a Torque Converter features a central hole with varying outer diameters and provides precise and controlled spacing or adjustment between two components within an assembly. The larger diameter is oriented towards the component that needs spacing or support, while the smaller diameter interacts with the other mating part.
Attributes: • Provides a larger surface area to spread the load and prevent damage to the surface • Provides high strength and wear resistance
Applications: A Step Washer in a Torque Converter provides controlled spacing or alignment within an assembly and distributes the load of the fastener over a larger area, which helps to prevent damage to the surface being fastened.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 081-2804
Units of Measure
USMetric
Outside Diameter (mm): 80
Material: Alloy Zinc,Structural Steel
Thickness (in): 0.79
Inside Diameter (mm): 16.5
Thickness (mm): 20
Inside Diameter (in): 0.65
Outside Diameter (in): 3.15
View More
Compatible Models for part number 081-2804
VIBRATORY COMPACTOR
CB-214C
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.