Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsOther Cab Components085-6444: Cab Window Glass Lock
Home
CabsOther Cab Components
085-6444: Cab Window Glass Lock
085-6444: Cab Window Glass Lock

Cat® Lock Assembly (Sliding Window)

Brand: Cat

Product Images
085-6444: Cab Window Glass Lock
085-6444: Cab Window Glass Lock
085-6444: Cab Window Glass Lock
085-6444: Cab Window Glass Lock
085-6444: Cab Window Glass Lock

Cat® Lock Assembly (Sliding Window)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat window locks are used to secure windows in the closed position.

Attributes:
• Sliding window latch
• Installs through holes in window glass
• Includes screws

Application:
Used for cab door windows on Cat heavy duty equipment. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat window locks are used to secure windows in the closed position.

Attributes:
• Sliding window latch
• Installs through holes in window glass
• Includes screws

Application:
Used for cab door windows on Cat heavy duty equipment. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Generator Set
35123512B
Hex Based Spl Solution
320E330F OEM330D2352F OEM
Material Handler
MH3250MH3260MH3022MH3024MH3037MH3032MH3040MH3049MH3050MH3295MH3059
Hydraulic Shovel
60156015B
Mini Hyd Excavator
308E CR305.5E2301.8301.9307D307C307B301.6308E2CR306E305.5E308D308C308E2 CR308E SR306E2304CR308E2SR303CR306302CR305.5308E2 SR303.5CR302.7CR
Rotary/Track Drills
MD5150C
Oem Mob Hyd Pwr Unit
336MHPU
Wheeled Excavator
M314M315M322M320M318M319M316M317M313-07MH3026M318CM315GCMH3040M314-07M322CM318C MHM316CM313C
Expanded Mining Products
LD350
Front Shovel
385C
Excavator
311D LRR316F L330 L345B II349D L320-A L325B L312E312F320-A N312B336D312C324D336E312D324E336F315D L325-A333 GC320D2336D2 L314D CR326D L335F323F336F XE374F L311B311C323DE300B312-A349E L330D2325C L322B322C3101323D LN385C FS324E LN352F XE VG321C345B345C345D336 MHPU312B L320D2 GC311-A349F L385C L325D L330-A L316F352F-VG317315313320D LRR365C L MH315B315C326F L336D L323F OEM312D2 L336F L XE312C L323E LN350-A L314E CR314C326F322-A320 GX325B349D324D L350 L313F330GC336E L320 GC325C349E325D336E H349F313D320E RR325F312D2352F312D L340F322B L345B L330-A L329D LN314D LCR336F LN XE320E LRR323F LNM325D MH318D2 L324E L336F LE140374F312E L345C L330 GC325-A L323D SA320D RR323D3323D S336D2 GC323D L313F L322 L330D2 L323D2326D2 L314F CR385B385C345D L320N336F LNXE313F GC315-A320B320C320D320E323GC314E LCR365C L323E L336F LN329E LN323E SA320E LN320B N330F320B L330B330C330D390F L323F L320 L317 GC336D2 L XE365B L365C320B U365B336E LN320C L336E LH349F LXE316 GC325-A FM L336D2 LXE323F SA320D LN316 GX340D2 L312F GC313D2 GC318B N390F320D L325 LN336E LNH350-A315 GCMH3040336D LN319D LN340MHPU340F L UHD349E L VGEL240BEL240C330B L326 GC349 GC320E LE240CE240B320D GC326D2349D2319D L315-A L323D2 L325 L330C L336D2318D L320F L313D2-GC313D2320B LU326GC320D FM313D2 LGP307-A330F LN330D L350 OEM322-A LE120B352 UHD312D2 GC318E L340313 GX349325-A LN336 GC345328D LCR313 GC329D L340F L LRE349D2 LE70B352350325F LCR355330D LN320C FM319CE110B318F L320326325323318C329E L318F318B345D L VG320-A330340D L335336333311F LRR329D330F L329EEL200B330-A323 GX318D2329F L336D2 XE335F LCR330C LN323 GCE200B315B L395312 GX313F LGC312 GC385C L MH321D LCR375-A316E L315F LCR329D2 LEL300B320D2 L324D LN374329D2326F LN345 GC
Vibratory Compactor
CB-536D
Mobile Hyd Power Unit
330D L329D L385C323D LN350MHPU352FMHPU323F OEM390F330D2330FMHPU336FMHPU329E340D2 L336D L330 MHPU349E L HVG325D L325C349E325D336F336EC7.1336E HVG330F330D330C349D2323D L
View More
Generator Set
35123512B
Warranty Information
Return Policy
Parts diagram for 085-6444
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
085-6444085-6444
327-6618327-6618
383-5583383-5583
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 085-6444
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 085-6444

Description:
Cat window locks are used to secure windows in the closed position.

Attributes:
• Sliding window latch
• Installs through holes in window glass
• Includes screws

Application:
Used for cab door windows on Cat heavy duty equipment. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 085-6444

We are still working on adding a specification for this part.

Compatible Models for part number 085-6444

GENERATOR SET

3512 3512B

HEX BASED SPL SOLUTION

320E 330F OEM 330D2 352F OEM

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3295 MH3059

HYDRAULIC SHOVEL

6015 6015B

MINI HYD EXCAVATOR

308E CR 305.5E2 301.8 301.9 307D 307C 307B 301.6 308E2CR 306E 305.5E 308D 308C 308E2 CR 308E SR 306E2 304CR 308E2SR 303CR 306 302CR 305.5 308E2 SR 303.5CR 302.7CR

ROTARY/TRACK DRILLS

MD5150C

OEM MOB HYD PWR UNIT

336MHPU

WHEELED EXCAVATOR

M314 M315 M322 M320 M318 M319 M316 M317 M313-07 MH3026 M318C M315GC MH3040 M314-07 M322C M318C MH M316C M313C

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C

EXCAVATOR

311D LRR 316F L 330 L 345B II 349D L 320-A L 325B L 312E 312F 320-A N 312B 336D 312C 324D 336E 312D 324E 336F 315D L 325-A 333 GC 320D2 336D2 L 314D CR 326D L 335F 323F 336F XE 374F L 311B 311C 323D E300B 312-A 349E L 330D2 325C L 322B 322C 3101 323D LN 385C FS 324E LN 352F XE VG 321C 345B 345C 345D 336 MHPU 312B L 320D2 GC 311-A 349F L 385C L 325D L 330-A L 316F 352F-VG 317 315 313 320D LRR 365C L MH 315B 315C 326F L 336D L 323F OEM 312D2 L 336F L XE 312C L 323E LN 350-A L 314E CR 314C 326F 322-A 320 GX 325B 349D 324D L 350 L 313F 330GC 336E L 320 GC 325C 349E 325D 336E H 349F 313D 320E RR 325F 312D2 352F 312D L 340F 322B L 345B L 330-A L 329D LN 314D LCR 336F LN XE 320E LRR 323F LN M325D MH 318D2 L 324E L 336F L E140 374F 312E L 345C L 330 GC 325-A L 323D SA 320D RR 323D3 323D S 336D2 GC 323D L 313F L 322 L 330D2 L 323D2 326D2 L 314F CR 385B 385C 345D L 320N 336F LNXE 313F GC 315-A 320B 320C 320D 320E 323GC 314E LCR 365C L 323E L 336F LN 329E LN 323E SA 320E LN 320B N 330F 320B L 330B 330C 330D 390F L 323F L 320 L 317 GC 336D2 L XE 365B L 365C 320B U 365B 336E LN 320C L 336E LH 349F LXE 316 GC 325-A FM L 336D2 LXE 323F SA 320D LN 316 GX 340D2 L 312F GC 313D2 GC 318B N 390F 320D L 325 LN 336E LNH 350-A 315 GC MH3040 336D LN 319D LN 340MHPU 340F L UHD 349E L VG EL240B EL240C 330B L 326 GC 349 GC 320E L E240C E240B 320D GC 326D2 349D2 319D L 315-A L 323D2 L 325 L 330C L 336D2 318D L 320F L 313D2-GC 313D2 320B LU 326GC 320D FM 313D2 LGP 307-A 330F LN 330D L 350 OEM 322-A L E120B 352 UHD 312D2 GC 318E L 340 313 GX 349 325-A LN 336 GC 345 328D LCR 313 GC 329D L 340F L LRE 349D2 L E70B 352 350 325F LCR 355 330D LN 320C FM 319C E110B 318F L 320 326 325 323 318C 329E L 318F 318B 345D L VG 320-A 330 340D L 335 336 333 311F LRR 329D 330F L 329E EL200B 330-A 323 GX 318D2 329F L 336D2 XE 335F LCR 330C LN 323 GC E200B 315B L 395 312 GX 313F LGC 312 GC 385C L MH 321D LCR 375-A 316E L 315F LCR 329D2 L EL300B 320D2 L 324D LN 374 329D2 326F LN 345 GC

VIBRATORY COMPACTOR

CB-536D

MOBILE HYD POWER UNIT

330D L 329D L 385C 323D LN 350MHPU 352FMHPU 323F OEM 390F 330D2 330FMHPU 336FMHPU 329E 340D2 L 336D L 330 MHPU 349E L HVG 325D L 325C 349E 325D 336F 336E C7.1 336E HVG 330F 330D 330C 349D2 323D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert