Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings085-7537: 1.78 x 1.78mm 90A NBR O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
085-7537: 1.78 x 1.78mm 90A NBR O-Ring
085-7537: 1.78 x 1.78mm 90A NBR O-Ring

O-Ring

Brand: Cat

Product Images
085-7537: 1.78 x 1.78mm 90A NBR O-Ring
085-7537: 1.78 x 1.78mm 90A NBR O-Ring
085-7537: 1.78 x 1.78mm 90A NBR O-Ring
085-7537: 1.78 x 1.78mm 90A NBR O-Ring
085-7537: 1.78 x 1.78mm 90A NBR O-Ring

O-Ring

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 085-7537
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 085-7537

Units of Measure

USMetric
Cross Section Diameter (mm): 1.78
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 1.78
Inside Diameter (in): 0.07
Material: NBR - Nitrile,NBR (90),NBR (Nitrile butadiene),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 90A
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 004
View More
Compatible Models for part number 085-7537

MINI HYD EXCAVATOR

307B 307-A

WHEELED EXCAVATOR

M325C MH M325B W330B

FRONT SHOVEL

5080

EXCAVATOR

330-A 307 330 L 345B II 345B L 311-A 317 N 320N 330-A L 325-A LN 385C L 320-A L 325-A FM L 325B L 317-A 315-A 320-A S 330-A L E240C E240B 320-A N E200B 365C L E70B 375-A L 330 LN 325-A 315-A L 325 L 365C L MH 385C L MH E110B E300B 375-A 322N 330-A LN 320B L 325 LN 322-A LN 312-A 345C L 350-A 325-A L 350-A L 365B II 322 LN EL300B 320-A 320 L 322 L M325D L MH 317-A N EL240B EL240C 307-A 330B L 350 L EL200B 322-A L 365C 385B E120B 322-A N 365B

MATERIAL HANDLER

M325D L MH

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert