Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings085-8219: Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
085-8219: Seal
085-8219: Seal

O-ring

Brand: Cat

Product Images
085-8219: Seal

O-ring

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 085-8219
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 085-8219

Units of Measure

USMetric
Cross Section Diameter (mm): 1.4
Cross Section Diameter (in): 0.055
Inside Diameter (mm): 6.7
Inside Diameter (in): 0.264
Polymer: NBR (Nitrile butadiene)
Material: NBR - Nitrile,NBR (75),Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 75A
View More
Compatible Models for part number 085-8219

EXCAVATOR

375-A 330-A 330-A LN 325 LN 330 L 312-A 311-A 320N 330-A L 350-A 325-A LN 325-A L 350-A L 320-A L 320-A S 330-A L 320-A N E200B 320-A 375-A L 330 LN 325-A 320 L 325 L EL200B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert