Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies094-9034: 7.94mm Inner Diameter Fuel Filter Lines Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies
094-9034: 7.94mm Inner Diameter Fuel Filter Lines Hose
094-9034: 7.94mm Inner Diameter Fuel Filter Lines Hose

Cat® Fuel Filter Lines Hose provides a durable, efficient connector for the clean fuel flow, ensuring optimal engine performance

Brand: Cat

Product Images
094-9034: 7.94mm Inner Diameter Fuel Filter Lines Hose
094-9034: 7.94mm Inner Diameter Fuel Filter Lines Hose
094-9034: 7.94mm Inner Diameter Fuel Filter Lines Hose
094-9034: 7.94mm Inner Diameter Fuel Filter Lines Hose
094-9034: 7.94mm Inner Diameter Fuel Filter Lines Hose

Cat® Fuel Filter Lines Hose provides a durable, efficient connector for the clean fuel flow, ensuring optimal engine performance

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
094-9034094-9034
096-9013096-9013
120-9137120-9137
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 094-9034
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 094-9034

Units of Measure

USMetric
Type: Fuel Hose
Length (mm): 520
Length (in): 20.47
Connector Type: Banjo Eye Fitting (both ends)
View More
Compatible Models for part number 094-9034

TRACK-TYPE TRACTOR

D4C III D5C III D3C III

ENGINE - MACHINE

3046

MINI HYD EXCAVATOR

308C

TRACK LOADER

933C 939C 939 933

EXCAVATOR

318B N 320B N 317B LN 320B L 320B LU 320-A L 318B 315B FM L 320B 320B LL 320-A N 315B L 320-A 317B L 320 L 315B 315C E120B E110B 320B FM LL 320B U 321B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert